Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Heavy duty connectors
Industrial Ethernet Connectors
Circular Connectors
Power
Valve plug-in connector
Signal Converter
Battery Connector
BUS connectors
Sample Kits Single Pair Ethernet
RJ45, Hybrid & USB connectors
SPE connectors (Single Pair Ethernet)
FO connectors (Fibre-Optic)
DIN rail outlets
Junction boxes / connectors
Active components
Cable connector
Accessories
IP20
IP67
RJ45 tool-free
RJ45 tool-free, straight and angled
RJ45 crimp
RJ45 coupling / module
General ordering data
Version
Flange insert, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
Order No.
8808330000
Type
IE-XRJ45/IDC
GTIN (EAN)
4032248505913
Qty.
1 pc(s).
Dimensions and weights
Height
23.4 mm
Height (inches)
0.921 inch
Width
14.7 mm
Width (inches)
0.579 inch
Length
43.8 mm
Length (inches)
1.724 inch
Wall thickness, min.
1.45 mm
Wall thickness, max.
1.55 mm
Net weight
29 g
Temperatures
Operating temperature
-40 °C...70 °C
General data
Connection 1
RJ45
Connection 2
IDC
Wiring
TIA-568A, TIA-568B, PROFINET
Housing main material
Zinc diecast
Insulation cross-section, max.
1.8 mm
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface
Gold over nickel
Connection diameter, solid
0.41...0.64 mm
Conductor connection cross-section, solid (AWG)
AWG 26...AWG 22
Conductor connection cross-section, solid
0.13...0.32 mm²
Connection diameter, flexible
0.48...0.76 mm
Conductor connection cross-section, flexible (AWG)
AWG 26...AWG 22
Wire connection cross section, finely stranded, min.
0.141 mm²
Conductor connection cross-section, flexible
0.14...0.35 mm²
Shielding
360° shield contact
Protection degree
IP20
Insertion force
20 N
Plugging cycles
750
Electrical properties
Contact resistance
≤ 20 mΩ
Dielectric strength, contact / contact
≥ 1000 V DC
Insulation strength
500 MΩ
PoE / PoE+
conforming to IEEE 802.3at
General standards
Certificate No. (DNV)
TAE00003EW
Connector standard
IEC 60603-7-51
Classifications
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.0
27-44-03-90
ECLASS 9.1
27-44-03-90
ECLASS 10.0
27-44-03-90
ECLASS 11.0
27-44-03-90
ECLASS 12.0
27-44-03-90
ECLASS 13.0
27-44-03-90
Approvals
Approvals
ROHS
Conform
Order No.:
2782300000
Type:
IE-KEY-RJ45/IDC-1
Version:
Flange insert, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
Order No.:
8952950000
Type:
IE-XR-RJ45/RJ45-2
Version:
Mounting flange, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
Version
Flange insert, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
Order No.
8808330000
Type
IE-XRJ45/IDC
GTIN (EAN)
4032248505913
Qty.
1 pc(s).
Height
23.4 mm
Height (inches)
0.921 inch
Width
14.7 mm
Width (inches)
0.579 inch
Length
43.8 mm
Length (inches)
1.724 inch
Wall thickness, min.
1.45 mm
Wall thickness, max.
1.55 mm
Net weight
29 g
Operating temperature
-40 °C...70 °C
Connection 1
RJ45
Connection 2
IDC
Wiring
TIA-568A, TIA-568B, PROFINET
Housing main material
Zinc diecast
Insulation cross-section, max.
1.8 mm
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface
Gold over nickel
Connection diameter, solid
0.41...0.64 mm
Conductor connection cross-section, solid (AWG)
AWG 26...AWG 22
Conductor connection cross-section, solid
0.13...0.32 mm²
Connection diameter, flexible
0.48...0.76 mm
Conductor connection cross-section, flexible (AWG)
AWG 26...AWG 22
Wire connection cross section, finely stranded, min.
0.141 mm²
Conductor connection cross-section, flexible
0.14...0.35 mm²
Shielding
360° shield contact
Protection degree
IP20
Insertion force
20 N
Plugging cycles
750
Contact resistance
≤ 20 mΩ
Dielectric strength, contact / contact
≥ 1000 V DC
Insulation strength
500 MΩ
PoE / PoE+
conforming to IEEE 802.3at
Certificate No. (DNV)
TAE00003EW
Connector standard
IEC 60603-7-51
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.0
27-44-03-90
ECLASS 9.1
27-44-03-90
ECLASS 10.0
27-44-03-90
ECLASS 11.0
27-44-03-90
ECLASS 12.0
27-44-03-90
ECLASS 13.0
27-44-03-90
Approvals
ROHS
Conform
Order No.:
2782300000
Type:
IE-KEY-RJ45/IDC-1
Version:
Flange insert, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
Order No.:
8952950000
Type:
IE-XR-RJ45/RJ45-2
Version:
Mounting flange, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.