English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
CP SNT3 250W 24V 10A
         

Icon
Icon
Icon
Icon
 

General ordering data

Delivery status Discontinued
Available until 2016-01-01
Alternative product 1469540000
Type CP SNT3 250W 24V 10A
Order No. 8708700000
Version Power supply, switch-mode power supply unit, 24 V
GTIN (EAN) 4032248380862
Qty. 1 pc(s).
Availability Delivery date on request

Dimensions and weights

Width 125.5 mm
Width (inches) 4.941 inch
Height 125 mm
Height (inches) 4.921 inch
Depth 110 mm
Depth (inches) 4.331 inch
Weight 1.5 kg
Net weight 1,505 g

Temperatures

Operating temperature, max. 70 °C (Derating ab 55 °C)
Operating temperature, min. -10 °C
Storage temperature, max. 85 °C
Storage temperature, min. -20 °C
Operating temperature -10 °C...70 °C (Derating ab 55 °C)
Storage temperature -20 °C...85 °C

Input

Connection system Screw connection
DC input voltage range 450...800 V DC (max. 500 V DC acc. to UL508)
Input current 0.95 A @ 400 V AC
Input frequency 47...63 Hz
Input fuse External via 3 circuit-breakers up to 2…3 A, char. C
Input voltage (voltage mode input) 3x400 V AC / 400...500 V AC ±15 %
Inrush Current Limitation < 30 A (bei 25 °C)
Surge protection Varistor
Wire connection method Screw connection

output

Control at 10...100% load <2%
Mains failure bridge-over time > 10 ms @ 400 V AC
Max. residual ripple < 100 mVPP / bandwidth 20 MHz
Output current 10 A
Output power 250 W
Output voltage 24 V
Output voltage 24...28 V (adjustable via potentiometer)
Output voltage type DC
Overload protection 105 %..130 % Iconst of max. output load; automatic reset
Parallel connection option Recommended with diode module
Rated output voltage 24 V DC ± 1 %
Status relay / CO contact 250 V AC (max. 30 V DC) / 1 A
Surge protection 29...34 V
Wire connection method Screw connection

General data

Building Width 125.5 mm
Building height 125 mm
Degree of efficiency at max. load 88% @ 400 V AC
Depth 110 mm
EMC standards EN 55011, EN 55022, EN 55024, EN 61000-6-2, 3
Installation advice Clearance: above/below ≥ 3 cm
Mounting position, installation notice horizontally, on terminal rail TS 35
Operating temperature -10 °C...70 °C (Derating ab 55 °C)
Protection degree IP20
Short-circuit protection Yes
Standards DIN EN 60950 (SELV)
Status indication Green LED
Weight 1.5 kg

Systemdaten

Output current 10 A

Insulation coordination

electrical isolation, input-earth 1.5 kV
electrical isolation, input-output 3 kV
electrical isolation, output-earth 0.5 kV

Connection data (input)

Connection system Screw connection

Signalling

Status indication Green LED

Approvals

Institute (GERMLLOYD) icon
Certificate No. (GERMLLOYD) 44943-07
Institute (cULus) icon
Certificate no. (cULus) E258476
Institute (cURus) icon
Certificate No. (cURus) E255651

Product information

Descriptive text ordering data The internal varistor found in a switch-mode power supply does not replace the need for surge protection within a system.
Descriptive text technical data For redundancy operation or to maintain the alert function, only operate with the diode module.

Downloads

Engineering Data WSCAD
User Documentation

Classifications

ETIM 3.0 EC001039
ETIM 4.0 EC002541
ETIM 5.0 EC002541
ETIM 6.0 EC002540
UNSPSC 30-21-18-01
eClass 5.1 27-04-90-02
eClass 6.2 27-04-90-04
eClass 7.1 27-04-90-04
eClass 8.1 27-04-90-04
eClass 9.0 27-04-07-03
eClass 9.1 27-04-07-01

Approvals

Approvals CE CULUS CURUS EAC
ROHS Conform
UL File Number Search E258476

Related products