English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
CP SNT 120W 24V 5A
         

Icon
Icon
Icon
Icon
 

General ordering data

Delivery status This article will no longer be available in the future.
Available until 2014-12-31
Alternative product 1469480000
Type CP SNT 120W 24V 5A
Order No. 8708670000
Version Power supply, switch-mode power supply unit, 24 V
GTIN (EAN) 4032248380831
Qty. 1 pc(s).
Availability Delivery date on request

Dimensions and weights

Width 65.5 mm
Width (inches) 2.579 inch
Height 125 mm
Height (inches) 4.921 inch
Depth 110 mm
Depth (inches) 4.331 inch
Weight 0.65 kg
Net weight 649.6 g

Temperatures

Operating temperature, max. 70 °C (Derating ab 55 °C)
Operating temperature, min. -10 °C
Storage temperature, max. 85 °C
Storage temperature, min. -20 °C
Operating temperature -10 °C...70 °C (Derating ab 55 °C)
Storage temperature -20 °C...85 °C

Input

Connection range AWG 26-12 / 0.13 to 4.0 mm²
Connection system Screw connection
DC input voltage range 80...370 V DC
Input current 3 A @ 115 V AC / 2 A @ 230 V AC
Input frequency 50/ 60 Hz
Input fuse Fusible link 4 A (T) / 250 V
Input fuse (internal) Yes
Input voltage (voltage mode input) 88...132 V AC/176...264 V AC selectable; 250...370 V DC
Recommended back-up fuse 5 - 8 A Char. C, circuit breaker
Surge protection Varistor
Wire connection method Screw connection

output

Connection range AWG 26-12 / 0.13 to 4.0 mm²
Control at 10...100% load <2%
Control at input voltage 0.5%
Mains failure bridge-over time 20 ms @ 115 V AC / 20 ms @ 230 V AC
Max. capacitance at output 40000 µF
Max. residual ripple < 100 mVPP / bandwidth 20 MHz
Output current 5 A
Output power 120 W
Output voltage 24 V
Output voltage 24...28 V (adjustable via potentiometer)
Output voltage type DC
Overload protection 105 %..130 % Iconst of max. output load; automatic reset
Parallel connection option Recommended with diode module
Rated output voltage 24 V DC ± 1 %
Status relay / CO contact 250 V AC (max. 30 V DC) / 1 A
Surge protection 29...34 V
Wire connection method Screw connection

General data

Building Width 65.5 mm
Building height 125 mm
Degree of efficiency at max. load 84%
Depth 100 mm
EMC standards EN 55011, EN 55022, EN 55024, EN 61000-6-2, 3
Installation advice Clearance: above/below ≥ 3 cm
Low Voltage Directive 73/ 23/ EWG
Mounting position, installation notice horizontally, on terminal rail TS 35
Operating temperature -10 °C...70 °C (Derating ab 55 °C)
Power factor correction No
Protection degree IP20
Short-circuit protection Yes
Standards DIN EN 60950 (SELV)
Status indication Green LED
Weight 0.65 kg

Systemdaten

Output current 5 A

Insulation coordination

electrical isolation, input-earth 1.5 kV
electrical isolation, input-output 3 kV
electrical isolation, output-earth 0.5 kV

Connection data (input)

Connection system Screw connection

Signalling

Status indication Green LED

Approvals

Institute (cULus) icon
Certificate no. (cULus) E258476
Institute (cURus) icon
Certificate No. (cURus) E255651

Product information

Descriptive text ordering data The internal varistor found in a switch-mode power supply does not replace the need for surge protection within a system.
Descriptive text technical data For redundancy operation or to maintain the alert function, only operate with the diode module.

Downloads

Engineering Data EPLAN, WSCAD
User Documentation

Classifications

ETIM 3.0 EC001039
ETIM 4.0 EC002541
ETIM 5.0 EC002541
ETIM 6.0 EC002540
UNSPSC 30-21-18-01
eClass 5.1 27-04-90-02
eClass 6.2 27-04-90-04
eClass 7.1 27-04-90-04
eClass 8.1 27-04-90-04
eClass 9.0 27-04-07-03
eClass 9.1 27-04-07-01

Approvals

Approvals CE CULUS CURUS EAC
ROHS Conform
UL File Number Search E258476

Related products