PT100- measurement isolating transformer, configured with DIP switches, 2-way isolation PT100- measurement isolating transformer in 6.1 mm width with external power supply, for transmitting and isolating 2-/3-wire PT100 signals. Analogue DC signals 0(4)...20 mA /0...5 V/ 0...10 V are available on the output side. The input/output circuits have 500 Veff of electrical isolation. The output is used to supply 24 VDC. Add-on housing for TS35 rail mounting Dimensions: L/W/H 92/ 6.1/ 97.8 mm Tension-clamp connection / Nominal cross-section 1.5 mm2 Protection degree: IP 20
Input PT100 2-/3-wire connection 0...100 °C Output 0/4...20 mA 0...5 V, 0...10 V Load resistance < 400 Ohm/ Strom/> 10 kOhm/ voltage Transmission error < 0,5 % v. E. typ. 250 ppm / °C Step response time < 0,7 s Auxiliary power 24 VDC +/- 10 % Power loss approx. 0.6 W Ambient temperature range 0°C...+55 °C Isolation EN 50178, 2-way isolation up to 500 V AC/DC Rated voltage 100 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus
TypeMAZ PT100 0...100C
Short specification
PT100- measurement isolating transformer, configured with DIP switches, 2-way isolation PT100- measurement isolating transformer in 6.1 mm width with external power supply, for transmitting and isolating 2-/3-wire PT100 signals. Analogue DC signals 0(4)...20 mA /0...5 V/ 0...10 V are available on the output side. The input/output circuits have 500 Veff of electrical isolation. The output is used to supply 24 VDC.
PT100- measurement isolating transformer, configured with DIP switches, 2-way isolation PT100- measurement isolating transformer in 6.1 mm width with external power supply, for transmitting and isolating 2-/3-wire PT100 signals. Analogue DC signals 0(4)...20 mA /0...5 V/ 0...10 V are available on the output side. The input/output circuits have 500 Veff of electrical isolation. The output is used to supply 24 VDC. Add-on housing for TS35 rail mounting Dimensions: L/W/H 92/ 6.1/ 97.8 mm Tension-clamp connection / Nominal cross-section 1.5 mm2 Protection degree: IP 20
Input PT100 2-/3-wire connection 0...100 °C Output 0/4...20 mA 0...5 V, 0...10 V Load resistance < 400 Ohm/ Strom/> 10 kOhm/ voltage Transmission error < 0,5 % v. E. typ. 250 ppm / °C Step response time < 0,7 s Auxiliary power 24 VDC +/- 10 % Power loss approx. 0.6 W Ambient temperature range 0°C...+55 °C Isolation EN 50178, 2-way isolation up to 500 V AC/DC Rated voltage 100 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus
TypeMAZ PT100 0...100C
Short specification
PT100- measurement isolating transformer, configured with DIP switches, 2-way isolation PT100- measurement isolating transformer in 6.1 mm width with external power supply, for transmitting and isolating 2-/3-wire PT100 signals. Analogue DC signals 0(4)...20 mA /0...5 V/ 0...10 V are available on the output side. The input/output circuits have 500 Veff of electrical isolation. The output is used to supply 24 VDC.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.