Standard signal isolating converter, Zero/span compensation, calibrated selection 1-channel signal isolating converter: with 12.5 mm width and external power supply for transmitting and isolating analogue DC current (± 0.1 to ± 100 mA) and voltage signals (± 20 mV to ± 200 V).
Add-on housing for TS35 rail mounting Dimensions: L/W/H 92.4/ 12.5/ 112.4 mm Screw connection/ Nominal cross-section 2.5 mm2 Protection degree: IP 20
Input +/- 20mV...+/- 200 V, +/- 0.1 mA...+/- 100 mA Output 0 … +/- 10 V, 0...+/- 20 mA Selection range calibrated selection with DIP switches/ 440 ranges Front-side calibration zero/span potentiometer Transmission error < 0,2% v. E. Limit frequency 10 Hz / 10 kHz adjustable Auxiliary power 22...230 V AC/DC +/- 10% Power loss approx. 1 W Ambient temperature range -10 °C...+70 °C
Secure isolation EN 50178, 3-way isolation up to 4 kV AC/DC of all circuits against each other Test voltage 5 kV (1.2/50 us) Working voltage 600 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus, GL
TypeWAS4 PRO DC/DC
Short specification
Standard signal isolating converter, Zero/span compensation, calibrated selection 1-channel signal isolating converter: with 12.5 mm width and external power supply for transmitting and isolating analogue DC current (± 0.1 to ± 100 mA) and voltage signals.
Standard signal isolating converter, Zero/span compensation, calibrated selection 1-channel signal isolating converter: with 12.5 mm width and external power supply for transmitting and isolating analogue DC current (± 0.1 to ± 100 mA) and voltage signals (± 20 mV to ± 200 V).
Add-on housing for TS35 rail mounting Dimensions: L/W/H 92.4/ 12.5/ 112.4 mm Screw connection/ Nominal cross-section 2.5 mm2 Protection degree: IP 20
Input +/- 20mV...+/- 200 V, +/- 0.1 mA...+/- 100 mA Output 0 … +/- 10 V, 0...+/- 20 mA Selection range calibrated selection with DIP switches/ 440 ranges Front-side calibration zero/span potentiometer Transmission error < 0,2% v. E. Limit frequency 10 Hz / 10 kHz adjustable Auxiliary power 22...230 V AC/DC +/- 10% Power loss approx. 1 W Ambient temperature range -10 °C...+70 °C
Secure isolation EN 50178, 3-way isolation up to 4 kV AC/DC of all circuits against each other Test voltage 5 kV (1.2/50 us) Working voltage 600 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus, GL
TypeWAS4 PRO DC/DC
Short specification
Standard signal isolating converter, Zero/span compensation, calibrated selection 1-channel signal isolating converter: with 12.5 mm width and external power supply for transmitting and isolating analogue DC current (± 0.1 to ± 100 mA) and voltage signals.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.