Module active: LED on/ wire breakage: LED flashing/Error: LED off
Output (analogue)
Output current
0...20 mA, 4...20 mA
General data
Accuracy
Type K & J: -150°C…1200°C ±(3°C + 0,1% of range), Type T: -150°C…400°C ±(3°C + 0,1% of range), Type E: -150°C…1000°C ±(3°C + 0,1% of range), Type N: -150°C…1300°C ±(3°C + 0,1% of range), Type R & S: 200°C…1760°C ±(6°C + 0,1% of range), Type B: 500°C…1820°C ±(6°C + 0,1% of range)
Configuration
DIP switch
Galvanic isolation
3-way isolator
Linearity
Yes
Power consumption
800...850...950 mW at IOUT = 20 mA
Rail
TS 35
Step response time
without filter: max. 1.4 s; with filter: max. 7.5 s
Voltage supply
24 V DC ± 20 %
Insulation coordination
EMC standards
EN 55011, EN 61000-6
Galvanic isolation
3-way isolator
Impulse withstand voltage
4 kV
Insulation voltage
2 kVeff / 5 s
Insulation voltage input or output/rail
4 kVeff / 1 min.
Insulation voltage input or output/supply
2 kVeff / 5 s
Pollution severity
2
Rated voltage
300 V
Surge voltage category
III
Connection data
Type of connection
Screw connection
Stripping length, rated connection
7 mm
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.5 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Important note
Product information
This product will soon be replaced by a new product. Please do not use with new systems. Please contact our technical support.
TC temperature measurement isolating transformer; configured with DIP switches TC- temperature measurement isolating transformer in 17.5 mm width with external power supply, for transmitting thermocouples (insulated version) types K, J, T, E, N, R, S and B according to IEC 584. Standard DC signals 0(4) to 20 mA / 0 to 10 V are available on the output side. Internal cold-junction compensation Potentiometer for zero/span compensation
Add-on housing for TS35 rail mounting Dimensions: L/W/H 92.4/ 17.5/ 112.4 mm Screw connection / Nominal cross-section 2.5 mm2 Protection degree: IP 20
Input TC Type Type K, J, T, E, N, R, S Output 0/4...20 mA 0...10 V Load resistance < 600 Ohm/ Strom/> 1 kOhm/ voltage Transmission error 0.2...0.3 0.8 % of input (depending on TC Type) Auxiliary power 24 VDC +/- 25 % Power loss approx. 0.9 W Ambient temperature range 0°C...+55 °C
Isolation EN 50178, 3-way isolation up to 4 kV AC/DC of all circuits against each other Test voltage 2 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus, cULusEX
TypeWAS5 PRO Thermo
Short specification
TC temperature measurement isolating transformer; configured with DIP switches TC- temperature measurement isolating transformer in 17.5 mm width with external power supply, for transmitting thermocouples (insulated version) types K, J, T, E, N, R, S and B according to IEC 584. Standard DC signals 0(4) to 20 mA / 0 to 10 V are available on the output side. Internal cold-junction compensation Potentiometer is used for zero and span calibrations.
Type K & J: -150°C…1200°C ±(3°C + 0,1% of range), Type T: -150°C…400°C ±(3°C + 0,1% of range), Type E: -150°C…1000°C ±(3°C + 0,1% of range), Type N: -150°C…1300°C ±(3°C + 0,1% of range), Type R & S: 200°C…1760°C ±(6°C + 0,1% of range), Type B: 500°C…1820°C ±(6°C + 0,1% of range)
Configuration
DIP switch
Galvanic isolation
3-way isolator
Linearity
Yes
Power consumption
800...850...950 mW at IOUT = 20 mA
Rail
TS 35
Step response time
without filter: max. 1.4 s; with filter: max. 7.5 s
TC temperature measurement isolating transformer; configured with DIP switches TC- temperature measurement isolating transformer in 17.5 mm width with external power supply, for transmitting thermocouples (insulated version) types K, J, T, E, N, R, S and B according to IEC 584. Standard DC signals 0(4) to 20 mA / 0 to 10 V are available on the output side. Internal cold-junction compensation Potentiometer for zero/span compensation
Add-on housing for TS35 rail mounting Dimensions: L/W/H 92.4/ 17.5/ 112.4 mm Screw connection / Nominal cross-section 2.5 mm2 Protection degree: IP 20
Input TC Type Type K, J, T, E, N, R, S Output 0/4...20 mA 0...10 V Load resistance < 600 Ohm/ Strom/> 1 kOhm/ voltage Transmission error 0.2...0.3 0.8 % of input (depending on TC Type) Auxiliary power 24 VDC +/- 25 % Power loss approx. 0.9 W Ambient temperature range 0°C...+55 °C
Isolation EN 50178, 3-way isolation up to 4 kV AC/DC of all circuits against each other Test voltage 2 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus, cULusEX
TypeWAS5 PRO Thermo
Short specification
TC temperature measurement isolating transformer; configured with DIP switches TC- temperature measurement isolating transformer in 17.5 mm width with external power supply, for transmitting thermocouples (insulated version) types K, J, T, E, N, R, S and B according to IEC 584. Standard DC signals 0(4) to 20 mA / 0 to 10 V are available on the output side. Internal cold-junction compensation Potentiometer is used for zero and span calibrations.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.