DK-SERIES, Time module, Off-delay, , Number of contacts: 1, NO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 0.1 A, Screw connection
Order No.
8019630000
Type
DKZA DK5 24VDC 1-100S
GTIN (EAN)
4008190209087
Qty.
10 pc(s).
Delivery status
Discontinued
Available until
2018-12-31
Dimensions and weights
Depth
62 mm
Depth (inches)
2.441 inch
Height
77 mm
Height (inches)
3.031 inch
Width
6 mm
Width (inches)
0.236 inch
Net weight
24 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...50
Humidity
40 °C / 93 % rel. humidity, no condensation
Control side
Rated control voltage
24 V DC ±20 %
Rated current DC
Approx. 11 mA
Power rating
260 mW
Time ranges
1 ... 100 s
Min. pulse duration
2 ms
Load side
Continuous current
0.1 A
Max. switching current
100 mA
Max. switching voltage, DC
48 V
Switch-off delay
1 ... 100 s (adjustable)
Contact type
1 NO contact (Transistor)
General data
Version
Off-delay
Rail
TS 32, TS 35
Test button available
No
Mechanical switch position indicator
No
Open sides
right
Colour
beige
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
IV
Creepage and clearance distance input – output
≥ 5.5 mm
Dielectric strength, Input/Output
4 kVeff
Impulse withstand voltage
6 kV
Further details of approvals / standards
Connection data
Wire connection method
Screw connection
Clamping range, rated connection
4 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
4 mm²
Wire connection cross section AWG, min.
AWG 22
Wire connection cross section AWG, max.
AWG 12
Wire cross-section, solid, min.
0.5 mm²
Wire cross-section, solid, max.
4 mm²
Wire connection cross section, finely stranded, min.
DK-SERIES, Time module, Off-delay, , Number of contacts: 1, NO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 0.1 A, Screw connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.