English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
OLB 230/400 HQ8
         

General ordering data

Delivery status Discontinued
Available until 2016-08-31
Type OLB 230/400 HQ8
Order No. 8000019849
GTIN (EAN) 4050118408126
Qty. 1 pc(s).
Availability Delivery date on request

Dimensions and weights

Length 221 mm
Length (inches) 8.701 inch
Width 192 mm
Width (inches) 7.559 inch
Height 190 mm
Height (inches) 7.48 inch
Net weight 11,584.172 g

Temperatures

Operating temperature, max. 55 °C
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C
Operating temperature -40 °C...55 °C
Storage temperature -40 °C...85 °C

Connection data

Connection type (400 / 230 V AC) 1 x HQ 8 (plug-in connector with fixed number of poles)

General data

Enclosure attachment Fixing lugs
Halogen No
Insulating material PC, GF 10
Lid attachment Slotted/Phillips screws
Material colour Black
Protection degree IP54, when screwed in
Silicone-free Yes
UL 94 flammability rating 5VA

Technical data for 230 V socket

Colour (cover) (230V socket) Blue
Contact format (230V socket) standard
Hertz (230V socket) 50 / 60 Hz
Operating voltage (230V socket) 230 V
Poles (230V socket)
Protection class (230V socket) IP67
Rated current (230V socket) 16 A
Time setting (230V socket) 6 h

Technical data for 400 V socket

Colour (cover) (400V socket) Red
Contact format (400V socket) standard
Hertz (400V socket) 50 / 60 Hz
Operating voltage (400V socket) 400 V
Poles (400V socket)
Protection class (400V socket) IP67
Rated current (400V socket) 16 A
Time setting (400V socket) 6 h

Classifications

ETIM 6.0 EC002503
eClass 9.1 27-18-05-90

Related products