English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
Magyar
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
URTR
         

Icon
 

General ordering data

Delivery status This article will no longer be available in the future.
Available until 2016-04-16
Alternative product 8939670000
Type URTR
Order No. 7940011087
Version Process monitoring, PT100 / Ni 120 RTD
GTIN (EAN) 4032248566020
Qty. 1 pc(s).

Dimensions and weights

Width 46 mm
Width (inches) 1.811 inch
Height 97 mm
Height (inches) 3.819 inch
Depth 120 mm
Depth (inches) 4.724 inch
Weight 511 g
Net weight 511 g

Temperatures

Humidity 0...90 % (no condensation)
Operating temperature 0 °C...60 °C
Storage temperature -25 °C...70 °C

Input

Type PT100 2-/3-wire
Input signal PT100 / Ni 120 RTD
Cable-length compensation < 0.05 %
Line resistance in measuring circuit 30 Ω

Display

Type 4 digits, red LED, 7 mm
Display range Depends on selected range
Display value °C / °F
Resolution (display) 1 or 0.1 °C / °F

alarm output

Type 2 relay contacts (CO)
Switching current 1 A @ 240 V AC / 30 V DC (resistive load)
Switching thresholds All values in display range are configurable

General data

Input/Output Relay output
Long-term drift 0.1 % / 10.000 h
Mounting rail TS 35, TS 32
Power consumption 6 W @ 24 V DC
Repeat accuracy ± 0.05 % of signal range
Sampling rate 5x pro s
Step response time 320 ms (10...90 %),
adjustable to 250 ms...32 s
Supply voltage 12...50 V DC
Temperature coefficient ≤ 0.02 % / °C
Type of connection Screw connection

Insulation coordination

EMC standards DIN EN 61326
Impulse withstand voltage 4 kV (1.2/50 µs)
Insulation voltage 2 kV input / output / power supply
Standards DIN EN 50178

Connection data

Type of connection Screw connection
Clamping range, rated connection 1.5 mm²
Clamping range, rated connection, min. 0.5 mm²
Clamping range, rated connection, max. 2.5 mm²

Product information

Descriptive text technical data PE connection direct on enclosure

Downloads

Manual Operating instructions english / german
Declaration of Conformity K_459_07_11.pdf

Classifications

ETIM 3.0 EC001774
ETIM 4.0 EC001774
ETIM 5.0 EC001774
ETIM 6.0 EC001774
UNSPSC 30-21-18-01
eClass 6.2 27-21-09-90
eClass 7.1 27-21-09-90
eClass 8.1 27-21-09-90
eClass 9.0 27-21-09-90

Approvals

Approvals CE CULUS EAC
ROHS Conform

Related products

Type: UTCR
Order No.: 7760000017
Version:
Process monitoring, 9 ranges, adjustable
 
Type: UHZR
Order No.: 7940015213
Version:
Signal converter/insulator, 0...10 kHz
 
Type: UCVR
Order No.: 7940010174
Version:
Process monitoring, -55...+55 mA / -55...+55 V
 
Type: XFAR
Order No.: 7940014450
Version:
Process monitoring, -22...+22 mA / -11...+11 V