Limit value monitoring, Input : Temperature, PT100, Output : 2 x relays
Order No.
7760054305
Type
ACT20P-TMR-RTI-S
GTIN (EAN)
6944169747311
Qty.
1 pc(s).
Dimensions and weights
Depth
114.3 mm
Depth (inches)
4.5 inch
Height
119.2 mm
Height (inches)
4.693 inch
Width
22.5 mm
Width (inches)
0.886 inch
Net weight
110 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...65 °C
Humidity
5-95% relative humidity, Tu = 40°C, without condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Number of inputs
1
Resistance
PTC: 0…4 kΩ
Sensor
PT100 (2-/3-/4- wire), PTC resistor (2- wire)
Temperature input range
Configurable, PT100: -200°C…850 °C
Output (digital)
Alarm function
Alarm range: -200…850 °C, Limit values: high, low, window, Hysteresis: 2 °C (adjustable), Window range: min. 20 °C, Alarm delay: 0…10 s
Max. switching frequency
20 Hz
Max. switching voltage, AC
250 V
Max. switching voltage, DC
30 V
Number of digital outputs
1
Rated switching current
5 A
Type
2 x 1 - or 1 x 2 changeover contact relay
General data
Accuracy
0.2% FSR, ≤ 2 °C (PT100), ≤ 8 Ω (PTC)
Configuration
With FDT/DTM software, Requires configuration adapter 8978580000 CBX200 USB
Galvanic isolation
3-way isolator, between input ⁄ output ⁄ supply
Long-term drift
0.1 % / 10.000 h
Power consumption
≤ 100 mA @ 24 VDC, ≤ 120mA @ 24V AC
Rail
TS 35
Step response time
≤ 500 ms
Temperature coefficient
≤ 100 ppm/K
Voltage supply
20…264 VUC
Insulation coordination
EMC standards
EN 61326-1
Galvanic isolation
3-way isolator, between input ⁄ output ⁄ supply
Impulse withstand voltage
4 kV (1.2/50 µs)
Insulation voltage
2 kV (Input /Output), 1 min, 50 Hz
Pollution severity
2
Rated voltage
300 V
Surge voltage category
III
Data for Ex applications (ATEX)
Marking
II 3 G Ex ec nC IIC T5 Gc
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
1.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 12
Important note
Product information
The ACT20P-TMR-RTI-S device records temperature sensor signals (Pt100, PTC). It has two independent relay outputs which emit an alarm when levels exceed or fall below pre-set temperature limits.
Features
Configuration and monitoring are performed via FDT/DTM-Software „WI-Manager“.
Operational status and relay status indicated by front panel LEDs.
4-way galvanic isolation between input, output and power supply.
The ACT20P-TMR-RTI-S device records temperature sensor signals (Pt100, PTC). It has two independent relay outputs which emit an alarm when levels exceed or fall below pre-set temperature limits.
Features
Configuration and monitoring are performed via FDT/DTM-Software „WI-Manager“.
Operational status and relay status indicated by front panel LEDs.
4-way galvanic isolation between input, output and power supply.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.