Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20P-VMR-1PH-H-S
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Limit value monitoring, Input : 110 / 240 / 400 V AC/DC, Output : 2 x relays, Input: single-phase voltage, Relay output
Order No. 7760054164
Type ACT20P-VMR-1PH-H-S
GTIN (EAN) 6944169689079
Qty. 1 pc(s).

Dimensions and weights

Depth 114.3 mm
Depth (inches) 4.5 inch
Height 117 mm
Height (inches) 4.606 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 198.7 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -20 °C...65 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 5...85 % rel. humidity, no condensation

Probability of failure

SIL in compliance with IEC 61508 None

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Input

Input frequency 40…60 Hz, DC
Input measurement range 50…120% Urated voltage
Input resistance, voltage 1 MΩ±5%
Input voltage Channel 1: (U1-E): 110V AC/DC, Channel 2: (U2-E): 240V AC/DC, Channel 3 1: (U3-E): 400V AC/DC
Number of inputs 1
Type single-phase

Output

Number of outputs 2

Output (digital)

Alarm function Top and bottom limit values, window range, Holding function can be activated, Alarm delay: 0…10 s
Hysteresis 5% of final value
Max. switching frequency 20 Hz
Max. switching voltage, AC 250 V
Max. switching voltage, DC 30 V
Number of digital outputs
Rated switching current 5 A
Switch-on delay 0…10 s, configurable
Switching thresholds Adjustable, MIN = 50…100 % x URated input voltage (undervoltage alarm), MAX = 70…120 % x URated input voltage (overvoltage alarm)
Type 2 x 1 - or 1 x 2 changeover contact relay, Relay polarity can be inverted

General data

Accuracy 3 % *Urated voltage
Configuration DIP switch and potentiometer
Galvanic isolation 3-way isolator, between input ⁄ output ⁄ supply, yes
Long-term drift 0.1 % / 10.000 h
Power consumption ≤ 100 mA @ 24 VDC, ≤ 120mA @ 24V AC, <2 W
Rail TS 35
Repeat accuracy 2 % *Urated voltage
Step response time <220 ms (10...90 %)
Temperature coefficient 350 ppm/K
Voltage supply 24…240 VUC ±10%

Insulation coordination

EMC standards EN 61326-1
Galvanic isolation 3-way isolator, between input ⁄ output ⁄ supply, yes
Impulse withstand voltage Supply⁄output: 4 kV; input/output, input/output: 6 kV, 1.2/50 µs
Insulation voltage 2.5 kV (input / output), 2 kV input / output/ power supply
Pollution severity 2
Rated voltage 300 VAC (output 1 - output 2), 300 VAC (supply-output), 500 VAC (supply-input; input-output)
Surge voltage category III

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12

Important note

Product information The ACT20P-VMR-1PH-H is a monitoring relay for DC voltage or single-phase AC voltage. The device has two independent relay outputs which emit an alarm when levels exceed or fall below preset voltage limits. The alarm can also be set to trigger after an adjustable time delay.

Features
  • Manual front-sided configuration via DIP switch, potentiometer and rotary switch
  • Various alarm functions: upper/lower limit value alarm, window alarm
  • Adjustable start and alarm delay
  • Front LEDs indicates operation status and malfunction[
  • 4-way galvanic isolation between input, output 1, output 2 and power supplywitch

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Software
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002654
ETIM 7.0 EC002654
ETIM 8.0 EC002654
ETIM 9.0 EC002654
ECLASS 9.0 27-21-01-22
ECLASS 9.1 27-21-01-22
ECLASS 10.0 27-21-01-22
ECLASS 11.0 27-21-01-22
ECLASS 12.0 27-21-01-22
ECLASS 13.0 27-21-01-22

Approvals

Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E469563

Related products

Type of connection: Screw connection
Order No.: 7760054305
Type: ACT20P-TMR-RTI-S
Version:
Limit value monitoring, Input : Temperature, PT100, Output : 2 x relays, Signal converter/isolator
 
Type of connection: PUSH IN
Order No.: 7760054352
Type: ACT20P-TMR-RTI-P
Version:
Limit value monitoring, Input : Temperature, PT100, Output : 2 x relays, Signal converter/isolator
 
Type of connection: Screw connection
Order No.: 7940045760
Type: ACT20P-UI-2RCO-DC-S
Version:
Limit value monitoring, Input : universal U, I, R,ϑ, Output : 2 x relays, Input: temperature, R, U, I, Relay output, 24 V DC power supply
 
Type of connection: PUSH IN
Order No.: 2456840000
Type: ACT20P-UI-2RCO-DC-P
Version:
Limit value monitoring, Input : universal U, I, R,ϑ, Output : 2 x relays, Input: temperature, R, U, I, Relay output, 24 V DC power supply
 
Type of connection: Screw connection
Order No.: 1238910000
Type: ACT20P-UI-2RCO-AC-S
Version:
Limit value monitoring, Input : universal U, I, R,ϑ, Output : 2 x relays, Input: temperature, R, U, I, Relay output, 90…264 V AC power supply
 
Type of connection: PUSH IN
Order No.: 2495690000
Type: ACT20P-UI-2RCO-AC-P
Version:
Limit value monitoring, Input : universal U, I, R,ϑ, Output : 2 x relays, Input: temperature, R, U, I, Relay output, 90…264 V AC power supply
 
Type of connection: Screw connection
Order No.: 7760054359
Type: ACT20P-VMR-1PH-H-P
Version:
Limit value monitoring, Input : 110 / 240 / 400 V AC/DC, Output : 2 x relays, Input: single-phase voltage, Relay output
 
Type of connection: Screw connection
Order No.: 7760054165
Type: ACT20P-VMR-3PH-ILP-H-S
Version:
Limit value monitoring, Input : 180…500 V AC, Output : 2 x relays, Input: 3-phase voltage, Relay output
 
Type of connection: PUSH IN
Order No.: 7760054361
Type: ACT20P-VMR-3PH-ILP-H-P
Version:
Limit value monitoring, Input : 180…500 V AC, Output : 2 x relays, Input: 3-phase voltage, Relay output