Mounting rail housing black, Extruded profile, Width: 2000 mm
Order No.
4352940000
Type
PF RS 100 BK 2000MM
GTIN (EAN)
4032248945511
Qty.
2 m
Dimensions and weights
Depth
19.5 mm
Depth (inches)
0.768 inch
Height
104 mm
Height (inches)
4.094 inch
Width
2,000 mm
Width (inches)
78.74 inch
Net weight
525 g
Material data
Insulating material
PVC
UL 94 flammability rating
V-0
General data
Colour
black
Colour chart (similar)
RAL 9011
Encapsulation option
No
Protection degree
IP20 in installed state
Important note
Product information
3 heights are available for the cover profile and the end plates:
TS mounting without cover: TS 32 = 45 mm, TS35x7.5 = 40.5 mm
TS mounting with low cover: TS 32 = 89 mm, TS 35x7.5 = 84.5 mm
TS mounting with high cover: TS 32 = 121 mm, TS 35x7.5 = 116.5 mm
Direct mounting, without/low/high cover: 24 / 69 / 99 mm
Dimensions of the PCB
Thickness: 1.6 (±0.2) mm, width: 100 (+0.5) mm
Dimension of the RS section = length of the printed circuit board – 4.5 mm
Dimension of ADP section = PCB length - 1 mm
Example:
PCB length 160 mm, RS = 155.5 mm, ADP = 159 mm"
3 heights are available for the cover profile and the end plates:
TS mounting without cover: TS 32 = 45 mm, TS35x7.5 = 40.5 mm
TS mounting with low cover: TS 32 = 89 mm, TS 35x7.5 = 84.5 mm
TS mounting with high cover: TS 32 = 121 mm, TS 35x7.5 = 116.5 mm
Direct mounting, without/low/high cover: 24 / 69 / 99 mm
Dimensions of the PCB
Thickness: 1.6 (±0.2) mm, width: 100 (+0.5) mm
Dimension of the RS section = length of the printed circuit board – 4.5 mm
Dimension of ADP section = PCB length - 1 mm
Example:
PCB length 160 mm, RS = 155.5 mm, ADP = 159 mm"
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.