Hood, RS 80 Transparent, Cover profile medium height, Width: 79.3 mm
Order No.
4167150000
Type
ADP 5
GTIN (EAN)
4008190446925
Qty.
1 m
Dimensions and weights
Height
25.3 mm
Height (inches)
0.996 inch
Width
79.3 mm
Width (inches)
3.122 inch
Length
1,000 mm
Length (inches)
39.37 inch
Net weight
240 g
Material data
Insulating material
PA 66
UL 94 flammability rating
V-0
General data
Colour
Transparent
Colour chart (similar)
-
Encapsulation option
No
Protection degree
IP20 in installed state
Important note
Product information
3 heights are available for the cover profile and the end plates:
TS mounting without cover: TS 32 = 45 mm, TS35x7.5 = 40.5 mm
TS mounting with low cover: TS 32 = 72 mm, TS 35x7.5 = 67.5 mm
TS mounting with high cover: TS 32 = 91 mm, TS 35x7.5 = 86.5 mm
Direct mounting, without/low/high cover: 17 / 44 / 63 mm
Dimensions of the PCB:
Thickness: 1.6 (±0.2) mm, width: 67.8 (+0.2) mm
Dimension of the RS section = length of the printed circuit board – 4.5 mm
Dimension ADP section = PCB length - 2 mm
Example:
PCB length 160 mm, RS section = 155.5 mm, ADP section = 158 mm
The article will soon no longer be available. Please do not carry out any further design-ins. The RS 70 and RS 100 profile series can be used as an alternative.
3 heights are available for the cover profile and the end plates:
TS mounting without cover: TS 32 = 45 mm, TS35x7.5 = 40.5 mm
TS mounting with low cover: TS 32 = 72 mm, TS 35x7.5 = 67.5 mm
TS mounting with high cover: TS 32 = 91 mm, TS 35x7.5 = 86.5 mm
Direct mounting, without/low/high cover: 17 / 44 / 63 mm
Dimensions of the PCB:
Thickness: 1.6 (±0.2) mm, width: 67.8 (+0.2) mm
Dimension of the RS section = length of the printed circuit board – 4.5 mm
Dimension ADP section = PCB length - 2 mm
Example:
PCB length 160 mm, RS section = 155.5 mm, ADP section = 158 mm
The article will soon no longer be available. Please do not carry out any further design-ins. The RS 70 and RS 100 profile series can be used as an alternative.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.