TERMSERIES, Solid-state relay, Rated control voltage: 18 V DC...24 V DC...30 V DC , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Plug-in connection
Order No.
4061210000
Type
SSS RELAIS 24V/230V 1AAC
GTIN (EAN)
4032248643813
Qty.
20 pc(s).
Dimensions and weights
Depth
15 mm
Depth (inches)
0.591 inch
Height
28 mm
Height (inches)
1.102 inch
Width
5 mm
Width (inches)
0.197 inch
Net weight
3.53 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-20 °C...60 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Probability of failure
MTTF
1,162 a
Control side
Rated control voltage
18 V DC...24 V DC...30 V DC
Nominal control current
7 mA DC (±10 %)
Power rating
170 mW
Status indicator
No
Load side
Rated switching voltage
24...240 V AC
Continuous current
1 A
Rated switching current
1 A
Inrush current
15 A / 10 ms
Switch-on delay
<11 ms
Switch-off delay
<11 ms
Voltage drop at max. load
≤ 1 V
Leakage current
<1.5 mA
Min. switching current
20 mA
Short-circuit-proof
No
Protective circuit, load side
RC element
Contact type
1 NO contact (Triac (zero-cross switch))
Output voltage frequency range
50 / 60 Hz
General data
Colour
black
Insulation coordination
Clearance and creepage distances for control side - load side
TERMSERIES, Solid-state relay, Rated control voltage: 2.5 V DC...5 V DC...6 V DC , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Plug-in connection
TERMSERIES, Solid-state relay, Rated control voltage: 52 V DC…60 V DC…72 V DC , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Plug-in connection
TERMSERIES, Solid-state relay, Rated control voltage: 18 V DC...24 V DC...30 V DC , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Plug-in connection
TERMSERIES, Solid-state relay, Rated control voltage: 2.5 V DC...5 V DC...6 V DC , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Plug-in connection
TERMSERIES, Solid-state relay, Rated control voltage: 52 V DC…60 V DC…72 V DC , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Plug-in connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.