Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CUTFIX PRO
         

Icon
 

General ordering data

Version Automatic machines, Cutting machine
Order No. 2797190000
Type CUTFIX PRO
GTIN (EAN) 4064675213192
Qty. 1 pc(s).

Dimensions and weights

Depth 250 mm
Depth (inches) 9.842 inch
Height 250 mm
Height (inches) 9.842 inch
Width 300 mm
Width (inches) 11.811 inch
Net weight 34,000 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP d2df479e-2b79-4e98-adc7-b03577df98ae

Automatic cutting

Amount pre-selection, max. Adjustable part quantity code
Aperture (max. diameter) 8 mm outer diameter
Connected load 0.1 kW
Display LCD display
Drive electrical
Electrical connection 100 - 240 V AC / 50/60 Hz
Flexible/solid individual conductors max. 10 mm2 / max. 2.5 mm2
Keyboard Touch display
Length pre-selection, max. 999,999 mm
Length pre-selection, min. 1 mm
Software for data exchanging with IBM-compatible PC

Downloads

Classifications

ETIM 6.0 EC002778
ETIM 7.0 EC002778
ETIM 8.0 EC002778
ETIM 9.0 EC002778
ECLASS 9.0 17-13-01-01
ECLASS 9.1 17-13-01-03
ECLASS 10.0 17-13-01-03
ECLASS 11.0 17-13-01-01
ECLASS 12.0 17-13-01-01
ECLASS 13.0 17-13-01-01

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 2797200000
Type: CUTFIX PRO FEEDER
Version:
Automatic machines, Cutting machine