Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CD-COD 110X110 4/6 GY
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Cable duct corner duct, 110 mm x 110 mm, 4.00 mm x 6.00 mm, 2000 mm
Order No. 2589460000
Type CD-COD 110X110 4/6 GY
GTIN (EAN) 4050118601299
Qty. 8 m

Dimensions and weights

Height 110 mm
Height (inches) 4.331 inch
Width 110 mm
Width (inches) 4.331 inch
Length 2,000 mm
Length (inches) 78.74 inch
Net weight 1,513 g

Temperatures

Operating temperature range -5...60 °C

General information

Colour grey
Flexible wiring duct No
Halogen Yes
Included in delivery Cable duct, Lid
Lid Yes
Material PVC / lead-free
Non-tracking Yes
Operating temperature range -5...60 °C
Slit gap 6 mm
Slit width 4 mm
Standards In accordance with DIN EN 50085
Type of mounting when screwed in, With adhesive, Riveted
UL 94 flammability rating V-0
Usable cross-section 11,020 mm²
Version of side panel slotted

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001942
ETIM 7.0 EC001942
ETIM 8.0 EC001942
ETIM 9.0 EC001942
ECLASS 9.1 27-40-07-07
ECLASS 10.0 27-40-07-07
ECLASS 11.0 27-40-07-07
ECLASS 12.0 27-40-07-07
ECLASS 13.0 27-40-07-07

Approvals

ROHS Conform

Related products

Order No.: 2589480000
Type: CD-COD 90X90 4/6 GY
Version:
Cable duct corner duct, 90 mm x 90 mm, 4.00 mm x 6.00 mm, 2000 mm