Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CABTITE CGS M63 BK
         

Icon
Icon
Icon
 

General ordering data

Version separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 24.7 mm, M 63, -40 °C…120 °C, IP66
Order No. 2584120000
Type CABTITE CGS M63 BK
GTIN (EAN) 4050118617238
Qty. 5 pc(s).

Dimensions and weights

Depth 39.7 mm
Depth (inches) 1.563 inch
Height 24.7 mm
Height (inches) 0.972 inch
Width 72 mm
Width (inches) 2.835 inch
Length 39.7 mm
Length (inches) 1.563 inch
Net weight 43.5 g

Temperatures

Operating temperature -40 °C...120 °C

General information

AF size 1 68 mm
AF size 2 82 mm
External thread M 63
Halogen No
Length of thread 15 mm
Material Polyamide, glass fibre-reinforced
Opening diameter 63 mm
Pitch of thread 1.5 mm
Protection degree IP66
Sealing TPE
Sealing element 1 large sealing element or 4 small sealing elements
Silicone No
Tightening torque, max. 7 Nm
Tightening torque, min. 6.8 Nm
UL 94 flammability rating V-0

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-32
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-01
ECLASS 13.0 27-14-08-01

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 2584200000
Type: CABTITE CGS M20 BK
Version:
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 23.7 mm, M 20, -40 °C…120 °C, IP66
 
Order No.: 2584180000
Type: CABTITE CGS M25 BK
Version:
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 23.7 mm, M 25, -40 °C…120 °C, IP66
 
Order No.: 2584160000
Type: CABTITE CGS M32 BK
Version:
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 23.7 mm, M 32, -40 °C…120 °C, IP66
 
Order No.: 2584150000
Type: CABTITE CGS M40 BK
Version:
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 24.7 mm, M 40, -40 °C…120 °C, IP66
 
Order No.: 2584130000
Type: CABTITE CGS M50 BK
Version:
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 24.7 mm, M 50, -40 °C…120 °C, IP66
 
Order No.: 2584110000
Type: CABTITE LNS M20 BK
Version:
separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 28 mm, Width: 28 mm, Depth: 7 mm, -40 °C…120 °C
 
Order No.: 2584090000
Type: CABTITE LNS M25 BK
Version:
separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 33 mm, Width: 33 mm, Depth: 7 mm, -40 °C…120 °C
 
Order No.: 2584070000
Type: CABTITE LNS M32 BK
Version:
separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 40 mm, Width: 40 mm, Depth: 7 mm, -40 °C…120 °C
 
Order No.: 2584050000
Type: CABTITE LNS M40 BK
Version:
separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 48 mm, Width: 48 mm, Depth: 7 mm, -40 °C…120 °C
 
Order No.: 2584030000
Type: CABTITE LNS M50 BK
Version:
separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 58 mm, Width: 58 mm, Depth: 7 mm, -40 °C…120 °C
 
Order No.: 2584010000
Type: CABTITE LNS M63 BK
Version:
separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 72 mm, Width: 72 mm, Depth: 7 mm, -40 °C…120 °C