Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PRO DM 10
         

Icon
Icon
 

General ordering data

Version Diode module, 24 V DC
Order No. 2486070000
Type PRO DM 10
GTIN (EAN) 4050118496772
Qty. 1 pc(s).

Dimensions and weights

Depth 125 mm
Depth (inches) 4.921 inch
Height 125 mm
Height (inches) 4.921 inch
Width 32 mm
Width (inches) 1.26 inch
Net weight 501 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity 5-95% relative humidity, Tu = 40°C, without condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP cc374e6c-371c-484b-a36d-6c65c5030ae7

Input

Connection system Screw connection
DC input voltage range 0...60 V DC
Input current 2 × 12 A (-40 °C ~ +45 °C), 2 × 10 A (+45 °C ~ +60 °C), 2 × 7.5 A (+70 °C)
Input fuse (internal) No
Nominal power consumption 240 VA
Rated input voltage 24 V DC

Output

Connection system Screw connection
Continous output current @ UNominal 1 × 24 A (-40 °C ~ +45 °C), 1 × 20 A (+45 °C ~ +60 °C), 1 × 15 A (+70 °C)
Output current, max. 20 A
Output power 466 W
Protection against inverse voltage Yes
Rated output voltage VINPUT-typ. 0.7 V
Residual ripple, breaking spikes Dependent on the power supplies used

General data

Degree of efficiency > 97% @ 24 V Input voltage
Derating > 60°C / 75% load @ 70°C
Housing version Metal, corrosion resistant
Humidity 5-95% relative humidity, Tu = 40°C, without condensation
MTBF
According to Standard SN 29500
Operating time (hours), min. 44,022,000 h
Ambient temperature 25 °C
Input voltage 24 V
Output power 240 W
Duty cycle 100 %
According to Standard SN 29500
Operating time (hours), min. 3,854,000 h
Ambient temperature 40 °C
Input voltage 24 V
Output power 240 W
Duty cycle 100 %
Mounting position, installation notice Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between.
Protection degree IP20
Short-circuit protection No
Surge voltage category III

EMC / shock / vibration

Interference immunity test acc. to EN 55022, EN 55024, EN 61000-3-2,-3, EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)
Shock resistance IEC 60068-2-27 30 g in all directions
Vibration resistance IEC 60068-2-6 2.3 g (on DIN rail)

Insulation coordination

Insulation voltage input / earth 0.5 kV
Insulation voltage output / earth 0.5 kV
Pollution severity 2
Protection class III, with no ground connection, for SELV
Surge voltage category III

Electrical safety (applied standards)

Electrical machine equipment Acc. to EN60204
For use with electronic equipment Acc. to EN50178 / VDE0160
Protective separation / protection against electrical shock VDE0100-410 / acc. to DIN57100-410

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 10 
Conductor cross-section, AWG/kcmil , min. 26 
Conductor cross-section, flexible , min. 0.22 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.18 mm²
Connection system Screw connection
Number of terminals 4 (1+, 2+, 1-, 2-)
Screwdriver blade 0.8 x 4.0, PZ 1
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Wire connection cross section, flexible (input), max. 4 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max. 10 
Conductor cross-section, AWG/kcmil , min. 26 
Conductor cross-section, flexible , max. 6 mm²
Conductor cross-section, flexible , min. 0.22 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.18 mm²
Connection system Screw connection
Number of terminals 4 (++ / --)
Screwdriver blade 0.8 x 4.0, PZ 1
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm

Approbations

Certificate no. (cULus) E258476
Institute (cULus) CULUS

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002540
ETIM 7.0 EC002540
ETIM 8.0 EC002540
ETIM 9.0 EC002540
ECLASS 9.0 27-04-07-01
ECLASS 9.1 27-04-07-01
ECLASS 10.0 27-04-07-01
ECLASS 11.0 27-04-07-90
ECLASS 12.0 27-04-07-90
ECLASS 13.0 27-04-07-90

Approvals

Approvals CULUS TUEV
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E258476

Related products

Order No.: 2486080000
Type: PRO DM 20
Version:
Diode module, 24 V DC