OMNIMATE component libraries
Complete component libraries for your PCB design software
BVFL 7.62HP/04/180MF4 BCF/04 SN BK BX SO
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Type BVFL 7.62HP/04/180MF4 BCF/04 SN BK BX SO
Order No. 2427960000
Version PCB plug-in connector, female plug, 7.62 mm, No. of poles: 4, 180°, PUSH IN with actuator, Clamping range, rated connection, max.: 6 mm², Box
GTIN (EAN) 4050118437133
Qty. 20 pc(s).
Product data IEC: 1000 V / 38 A / 0.5 - 6 mm²
UL: 600 V / 35 A / AWG 24 - AWG 8
Packaging Box

Dimensions and weights

Net weight 42.52 g

System parameters

Product family OMNIMATE Power - series BV/SV 7.62HP
Wire connection method PUSH IN with actuator
Pitch in mm (P) 7.62 mm
Pitch in inches (P) 0.3 inch
Conductor outlet direction 180°
No. of poles 4
L1 in mm 30.48 mm
L1 in inches 1.2 inch
Pin series quantity
Rated cross-section 6 mm²
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470 IP 20
Volume resistance 4.50 mΩ
Can be coded Yes
Stripping length 12 mm
Screwdriver blade 0.6 x 3.5
Plugging cycles 25
Withdrawal force per pole 7 N
Packaging Box

Material data

Insulating material PA GF
Colour Black
Colour chart (similar) RAL 9011
Insulating material group II
CTI ≥ 500
Insulation resistance ≥ 108 Ω
UL 94 flammability rating V-0
Contact material Cu-Leg
Contact surface tinned
Layer structure of plug contact 6-8 µm Sn glossy
Storage temperature, min. -25 °C
Storage temperature, max. 55 °C
Max. relative humidity during storage 80 %
Operating temperature, min. -50 °C
Operating temperature, max. 125 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 125 °C

Conductors suitable for connection

Clamping range, rated connection, min. 0.5 mm²
Clamping range, rated connection, max. 6 mm²
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 6 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 6 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 1.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 6 mm²
w. wire end ferrule, DIN 46228 pt 1, min 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 6 mm²

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. no. of poles (Ta = 20°C) 38 A
Rated current, max. no. of poles (Ta = 20°C) 38 A
Rated current, min. no. of poles (Ta = 40°C) 34 A
Rated current, max. no. of poles (Ta = 40°C) 34 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/3 800 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 8 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 8 kV
Short-time withstand current resistance 3 x 1s with 420 A
Clearance, min. 10.4 mm
Creepage distance, min. 12.7 mm

Rated data acc. to CSA

Rated voltage (Use group B) 600 V
Rated voltage (Use group C) 600 V
Rated voltage (use group D) 600 V
Rated current (use group B) 33 A
Rated current (use group C) 33 A
Rated current (use group D) 5 A
Wire cross-section, AWG, min. AWG 24
Wire cross-section, AWG, max. AWG 8

Rated data acc. to UL 1059

Rated voltage (use group B) 600 V
Rated voltage (use group C) 600 V
Rated voltage (use group D) 600 V
Rated current (use group B) 35 A
Rated current (use group C) 35 A
Rated current (use group D) 5 A
Wire cross-section, AWG, min. AWG 24
Wire cross-section, AWG, max. AWG 8

Downloads

Motion controllers white paper Download Whitepaper
Safety notice Safety indication
White Paper UL 600 V Download Whitepaper
White Paper wire connection Download Whitepaper

Classifications

ETIM 4.0 EC002637
ETIM 5.0 EC002637
ETIM 6.0 EC002637
eClass 6.2 27-26-07-04
eClass 9.1 27-44-04-02

Notes

Notes
  • Technical specifications refer to the power contacts
  • Technical specifications of signal contacts: 50V / 5A
  • Additional colours on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule with plastic collar to DIN 46228/4
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Additional pole combinations on request
IPC conformity The products are developed, manufactured and delivered according to the internationally recognised IPC-A-610 standard, category "permissible". More extensive demands on the products can be evaluated on request.

Related products

There are no products in this group.