Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR67-PN-HP-8IOL-12-60M
         

Icon
Icon
 

General ordering data

Version Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3
Order No. 2426260000
Type UR67-PN-HP-8IOL-12-60M
GTIN (EAN) 4050118434293
Qty. 1 pc(s).

Dimensions and weights

Height 17.6 mm
Height (inches) 0.693 inch
Width 59.6 mm
Width (inches) 2.346 inch
Length 200 mm
Length (inches) 7.874 inch
Net weight 500 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 82327f13-cd27-455a-ab5b-a62e1996dcf8

Connections

Fieldbus (BUS-IN) 1x M12 female 4-pole, D-coded
Fieldbus (BUS-OUT) 1x M12 female 4-pole, D-coded
I/O connections 8 x M12 socket 5-pole, A-coded
Supply voltage (AUX-IN) 1x M12 plug 5-pole, L-coded
Supply voltage (AUX-OUT) 1x M12 socket 5-pole, L-coded

Digital inputs

Diagnostic display Per channel, via LED, red
Digital inputs
Short-circuit protection Yes
Overload protection Yes
Reverse polarity protection Yes
Input current, high Type 1 in acc. with IEC 61131-2
Input current, low Type 1 in acc. with IEC 61131-2
Input type P-switching
Overload protection Yes
Short-circuit protection Yes
Status indicator Per channel, via LED, yellow

Digital outputs

Diagnostic display Per channel, via LED, red
Digital outputs
Short-circuit protection Yes
Overload protection Yes
Reverse polarity protection Yes
Max. total current outputs 9 A
Output voltage, high max. 2 V
Output voltage, low - 1 V
Overload protection Yes
Short-circuit protection Yes
Status indicator Per channel, via LED, yellow
max. current-carrying capacity per output signal 0.5 A, 2 A

General data

Housing main material Zinc diecast
Module variants IO link, 4 x type A, 4 x type B
Protection degree IP67
UL 94 flammability rating UL 94

Supply voltage

Limits 18 V DC ... 30 V DC
Operating voltage 24 V
Power consumption of module electronics 160 mA typical
Reverse polarity protection Yes

Downloads

Classifications

ETIM 6.0 EC001597
ETIM 7.0 EC001597
ETIM 8.0 EC001597
ETIM 9.0 EC001597
ECLASS 9.0 27-24-26-02
ECLASS 9.1 27-24-26-02
ECLASS 10.0 27-24-26-02
ECLASS 11.0 27-24-26-02
ECLASS 12.0 27-24-26-02
ECLASS 13.0 27-24-26-02

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2426250000
Type: UR67-PN-HP-8IOL-12-30M
Version:
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3