Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ENERGY LOGGER D550
         

Icon
Icon
Icon
Icon
 

General ordering data

Order No. 2425520000
Type ENERGY LOGGER D550
GTIN (EAN) 4050118433333
Qty. 1 pc(s).

Dimensions and weights

Depth 46 mm
Depth (inches) 1.811 inch
Height 90 mm
Height (inches) 3.543 inch
Width 107.5 mm
Width (inches) 4.232 inch
Net weight 200 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -40 °C...55 °C
Humidity at operating temperature 5…95 % RH

Communication

Interface RS485: 9,6 – 115,2 kbps, Ethernet
Protocol Modbus RTU, Modbus-Gateway, Modbus TCP/IP, Modbus RTU over Ethernet, SNMP

Inputs/outputs

Number of digital inputs 15 
Number of digital outputs
Number of pulse outputs
Temperature input Yes
Count rate 20 Hz

Measurement data recording

Memory; minimum and maximum values Yes
Memory size 32 MB
Software ecoExplorer go®

Technical data

Protection degree IP20
Version Power measurement/display for 1-, 3-phase mains
Standards DIN EN 61326-1, DIN EN 61000-4-2, DIN EN 61000-4-3, DIN EN 61000-4-4, DIN EN 61000-4-5, DIN EN 61000-4-6, EN 61000-4-11, IEC 61010-1, IEC 61010-2-030, EN 55011
Surge voltage category 300 V CAT III
Voltage supply 20 - 250 V AC, 20 - 300 V DC20 - 300 V DC
Operating-hours counter Yes

Insulation coordination

Surge voltage category 300 V CAT III

Downloads

Classifications

ETIM 6.0 EC002301
ETIM 7.0 EC002301
ETIM 8.0 EC002301
ETIM 9.0 EC002301
ECLASS 9.0 27-14-23-30
ECLASS 9.1 27-21-03-01
ECLASS 10.0 27-14-23-30
ECLASS 11.0 27-14-23-30
ECLASS 12.0 27-14-23-30
ECLASS 13.0 27-14-23-30

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E469563

Related products

There are no products in this group.