Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
PLC Interfaces and Migration Solutions
Cord sets, Patchcords and Cables
Service Interfaces
Distribution Boxes
Heavy duty connectors
Industrial Ethernet Connectors
Circular Connectors
Power
Valve plug-in connector
Signal Converter
Battery Connector
BUS connectors
Sample Kits Single Pair Ethernet
RJ45, Hybrid & USB connectors
SPE connectors (Single Pair Ethernet)
FO connectors (Fibre-Optic)
DIN rail outlets
Junction boxes / connectors
Active components
Cable connector
Accessories
IP20
IP67
RJ45 tool-free
RJ45 tool-free, straight and angled
RJ45 crimp
RJ45 coupling / module
General ordering data
Version
RJ45 crimp plug, Plug without bending protection sleeve, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.
1963580000
Type
IE-PM-RJ45-TH
GTIN (EAN)
4032248645688
Qty.
100 pc(s).
Dimensions and weights
Net weight
3.46 g
Temperatures
Operating temperature
-40 °C...70 °C
General data
Connection 1
RJ45
Connection 2
Crimp
Description of article
Plug without bending protection sleeve
Configuration
Connects piercing contacts and shielded connections in one step, retro-fit for kink-prevention sleeves, Multi-port compatible
Colour
Miscellaneous
Insulation cross-section, min.
0.85 mm
Insulation cross-section, max.
1.05 mm
Cable pull-out force, min.
89 N
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact material
Phosphorus bronze
Contact surface
Gold-plated
Connection diameter, solid
0.36...0.51 mm
Conductor connection cross-section, solid (AWG)
AWG 27...AWG 24
Connection diameter, flexible
0.46...0.61 mm
Conductor connection cross-section, flexible (AWG)
AWG 27...AWG 24
MICE classification M
M1
MICE classification I
I1
MICE classification C
C1
MICE classification E
E3
Sheath diameter, min.
5 mm
Sheath diameter, max.
7.3 mm
Bending protection sleeve material
Polycarbonate PC, UL 94 V-0
Shielding material
0.5 mm brass, 2 µm nickel
Shielding
360° all-round enclosure
Protection degree
IP20
Plugging cycles
750
Material insulator
Polycarbonate PC, UL 94 V-0
Electrical properties
Contact resistance
≤ 20 mΩ
Current-carrying capacity at 50 °C
1 A
Dielectric strength, contact / contact
≥ 1000 V AC/DC
Dielectric strength, contact / shield
≥ 1500 V AC/DC
Insulation strength
500 MΩ
PoE / PoE+
conforming to IEEE 802.3af
General standards
Certificate No. (cURus)
E316369
Connector standard
IEC 60603-7-51
Classifications
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.0
27-44-03-90
ECLASS 9.1
27-44-03-90
ECLASS 10.0
27-44-03-90
ECLASS 11.0
27-44-03-90
ECLASS 12.0
27-44-03-90
ECLASS 13.0
27-44-03-90
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate No. (cURus)
E316369
Order No.:
8813100000
Type:
IE-P
Version:
RJ45 plug-in connector, without kink protection; 5.5 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
Order No.:
8813110000
Type:
IE-P63
Version:
RJ45 plug-in connector, with kink protection; 5.5 - 6.2 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
Order No.:
8813120000
Type:
IE-P70
Version:
RJ45 plug-in connector, with kink protection; 6.2 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
Order No.:
1963590000
Type:
IE-PS-RJ45-TH-BK
Version:
RJ45 crimp plug, Plug with bending protection sleeve in black, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
2584980000
Type:
IE-PS-RJ45-TH-BK-P
Version:
RJ45 crimp plug, with kink protection; 6.5 - 7.5 mm, Cat.5 (ISO/IEC 11801)
Version
RJ45 crimp plug, Plug without bending protection sleeve, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.
1963580000
Type
IE-PM-RJ45-TH
GTIN (EAN)
4032248645688
Qty.
100 pc(s).
Operating temperature
-40 °C...70 °C
Connection 1
RJ45
Connection 2
Crimp
Description of article
Plug without bending protection sleeve
Configuration
Connects piercing contacts and shielded connections in one step, retro-fit for kink-prevention sleeves, Multi-port compatible
Colour
Miscellaneous
Insulation cross-section, min.
0.85 mm
Insulation cross-section, max.
1.05 mm
Cable pull-out force, min.
89 N
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact material
Phosphorus bronze
Contact surface
Gold-plated
Connection diameter, solid
0.36...0.51 mm
Conductor connection cross-section, solid (AWG)
AWG 27...AWG 24
Connection diameter, flexible
0.46...0.61 mm
Conductor connection cross-section, flexible (AWG)
AWG 27...AWG 24
MICE classification M
M1
MICE classification I
I1
MICE classification C
C1
MICE classification E
E3
Sheath diameter, min.
5 mm
Sheath diameter, max.
7.3 mm
Bending protection sleeve material
Polycarbonate PC, UL 94 V-0
Shielding material
0.5 mm brass, 2 µm nickel
Shielding
360° all-round enclosure
Protection degree
IP20
Plugging cycles
750
Material insulator
Polycarbonate PC, UL 94 V-0
Contact resistance
≤ 20 mΩ
Current-carrying capacity at 50 °C
1 A
Dielectric strength, contact / contact
≥ 1000 V AC/DC
Dielectric strength, contact / shield
≥ 1500 V AC/DC
Insulation strength
500 MΩ
PoE / PoE+
conforming to IEEE 802.3af
Certificate No. (cURus)
E316369
Connector standard
IEC 60603-7-51
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.0
27-44-03-90
ECLASS 9.1
27-44-03-90
ECLASS 10.0
27-44-03-90
ECLASS 11.0
27-44-03-90
ECLASS 12.0
27-44-03-90
ECLASS 13.0
27-44-03-90
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate No. (cURus)
E316369
Order No.:
8813100000
Type:
IE-P
Version:
RJ45 plug-in connector, without kink protection; 5.5 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
Order No.:
8813110000
Type:
IE-P63
Version:
RJ45 plug-in connector, with kink protection; 5.5 - 6.2 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
Order No.:
8813120000
Type:
IE-P70
Version:
RJ45 plug-in connector, with kink protection; 6.2 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
Order No.:
1963590000
Type:
IE-PS-RJ45-TH-BK
Version:
RJ45 crimp plug, Plug with bending protection sleeve in black, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
2584980000
Type:
IE-PS-RJ45-TH-BK-P
Version:
RJ45 crimp plug, with kink protection; 6.5 - 7.5 mm, Cat.5 (ISO/IEC 11801)
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.