English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
www.weidmueller.com
  Product wizard  |   Product news  |   Help 
0
0
Quick access
OMNIMATE® sample service
OMNIMATE Power PCB terminals
High-power connections up to 150 A /1000 V
LU 10.16/02/90 4.5SN BK BX
         
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Order No. 1934140000
Type LU 10.16/02/90 4.5SN BK BX
Version PCB terminal, 10.16 mm, No. of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, Black, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
GTIN (EAN) 4032248589494
Qty. 20 pc(s).
Product data IEC: 1000 V / 76 A / 0.5 - 16 mm²
UL: 300 V / 65 A / AWG 26 - AWG 6
Packaging Box

Dimensions and weights

Net weight 19.25 g

System characteristics

Product family OMNIMATE Power - series LU
Wire connection method Clamping yoke connection
Mounting onto the PCB Solder connection
Conductor outlet direction 90°
Pitch in mm (P) 10.16 mm
Pitch in inches (P) 0.4 inch
No. of poles 2
Fitted by customer Yes
Max. adjacent poles per row 10 
Number of rows 1
Solder pin length (l) 4.5 mm
Solder eyelet hole diameter (D) 1.6 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Screwdriver blade 1.0 x 5.5
Screwdriver blade standard DIN 5264
Tightening torque, min. 1.2 Nm
Tightening torque, max. 1.5 Nm
Clamping screw M 4
Stripping length 12 mm
L1 in mm 10.16 mm
L1 in inches 0.4 inch
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch

Material data

Insulating material Wemid (PA)
Colour Black
UL 94 flammability rating V-0
CTI ≥ 600
Temperature of glow-wire test 960 °C
Duration of glow-wire test 30 s
Contact material E-Cu
Contact surface tinned
Contact base material E-Cu

Connectable conductors

Clamping range, rated connection, min. 0.14 mm²
Clamping range, rated connection, max. 16 mm²
Wire connection cross section AWG, min. AWG 22
Wire connection cross section AWG, max. AWG 8
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 16 mm²
Stranded, max. H07V-R 16 mm²
Stranded, min. H07V-R 6 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 16 mm²
w. wire end ferrule, DIN 46228 pt 1, min 2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 10 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 10 mm²
Plug gauge acc. to EN 60999 a x b; Ø 5.4 mm x 5.1 mm; 5.3 mm

DIN IEC rating data

Rated current, min. no. of poles (TU=20°C) 76 A
Rated current, max. no. of poles (Tu=20°C) 72 A
Rated current, number of poles (Tu=40°C), min 76 A
Rated current, number of poles (Tu=40°C), max. 62 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 690 V
Rated voltage for surge voltage class / pollution degree III/3 690 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 6 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 6 kV
Short-time withstand current resistance 2 x 1s with 700 A

CSA rating data

Institute (CSA) icon
Rated voltage (Use group B) 300 V
Rated current (use group B) 65 A
Rated voltage (Use group C) 150 V
Rated current (use group C) 65 A
Rated voltage (use group D) 300 V
Rated current (use group D) 10 A
Wire cross-section, AWG, min. AWG 22
Wire cross-section, AWG, max. AWG 6

UL 1059 rating data

Institute (UR) icon
Rated voltage (use group B) 300 V
Rated current (use group B) 65 A
Rated voltage (use group C) 150 V
Rated current (use group C) 65 A
Rated voltage (use group D) 300 V
Rated current (use group D) 10 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 6

Notes

Notes
  • Additional colours on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.

Classifications

ETIM 3.0 EC001284
eClass 6.2 27-26-11-01
eClass 7.1 27-44-04-01

Approvals

Approvals CSA GOSTME25 UR
ROHS Conform

Related products

No. of poles:
Colour:
No. of poles: 3
Solder pin length (l): 4.5 mm
Order No.: 1921450000
Type: LU 10.16/03/90 4.5SN BK BX
Contact surface: tinned
Colour: Black
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, Black, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 4
Solder pin length (l): 4.5 mm
Order No.: 1226220000
Type: LU 10.16/04/90 4.5SN BK BX
Contact surface: tinned
Colour: Black
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 4, 90°, Solder pin length (l): 4.5 mm, tinned, Black, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 5
Solder pin length (l): 4.5 mm
Order No.: 1226230000
Type: LU 10.16/05/90 4.5SN BK BX
Contact surface: tinned
Colour: Black
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 5, 90°, Solder pin length (l): 4.5 mm, tinned, Black, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 6
Solder pin length (l): 4.5 mm
Order No.: 1226240000
Type: LU 10.16/06/90 4.5SN BK BX
Contact surface: tinned
Colour: Black
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 6, 90°, Solder pin length (l): 4.5 mm, tinned, Black, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 7
Solder pin length (l): 4.5 mm
Order No.: 1226250000
Type: LU 10.16/07/90 4.5SN BK BX
Contact surface: tinned
Colour: Black
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 7, 90°, Solder pin length (l): 4.5 mm, tinned, Black, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 8
Solder pin length (l): 4.5 mm
Order No.: 1226260000
Type: LU 10.16/08/90 4.5SN BK BX
Contact surface: tinned
Colour: Black
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 8, 90°, Solder pin length (l): 4.5 mm, tinned, Black, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 9
Solder pin length (l): 4.5 mm
Order No.: 1226270000
Type: LU 10.16/09/90 4.5SN BK BX
Contact surface: tinned
Colour: Black
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 9, 90°, Solder pin length (l): 4.5 mm, tinned, Black, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 10
Solder pin length (l): 4.5 mm
Order No.: 1226280000
Type: LU 10.16/10/90 4.5SN BK BX
Contact surface: tinned
Colour: Black
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 10, 90°, Solder pin length (l): 4.5 mm, tinned, Black, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 2
Solder pin length (l): 4.5 mm
Order No.: 1648310000
Type: LU 10.16/02/90 4.5SN GY BX
Contact surface: tinned
Colour: Pebble grey
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 3
Solder pin length (l): 4.5 mm
Order No.: 1648300000
Type: LU 10.16/03/90 4.5SN GY BX
Contact surface: tinned
Colour: Pebble grey
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 4
Solder pin length (l): 4.5 mm
Order No.: 9956390000
Type: LU 10.16/04/90 4.5SN GY BX
Contact surface: tinned
Colour: Pebble grey
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 4, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 5
Solder pin length (l): 4.5 mm
Order No.: 9956400000
Type: LU 10.16/05/90 4.5SN GY BX
Contact surface: tinned
Colour: Pebble grey
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 5, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 6
Solder pin length (l): 4.5 mm
Order No.: 9956410000
Type: LU 10.16/06/90 4.5SN GY BX
Contact surface: tinned
Colour: Pebble grey
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 6, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 7
Solder pin length (l): 4.5 mm
Order No.: 9956420000
Type: LU 10.16/07/90 4.5SN GY BX
Contact surface: tinned
Colour: Pebble grey
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 7, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 8
Solder pin length (l): 4.5 mm
Order No.: 9956430000
Type: LU 10.16/08/90 4.5SN GY BX
Contact surface: tinned
Colour: Pebble grey
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 8, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 9
Solder pin length (l): 4.5 mm
Order No.: 9956440000
Type: LU 10.16/09/90 4.5SN GY BX
Contact surface: tinned
Colour: Pebble grey
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 9, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
No. of poles: 10
Solder pin length (l): 4.5 mm
Order No.: 9956450000
Type: LU 10.16/10/90 4.5SN GY BX
Contact surface: tinned
Colour: Pebble grey
Packaging: Box
Version:
PCB terminal, 10.16 mm, No. of poles: 10, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, rated connection, max.: 16 mm², Box
 
Follow us on:
Contact
Weidmüller Interface GmbH & Co. KG
Klingenbergstraße 16
D-32758 Detmold
 
E-mail: info@weidmueller.de
Fon: +49 5231 14-0
Fax: +49 5231 14-2083
Products
Modular terminals
Device connectivity - OMNIMATE
Heavy-duty connectors
Electronics
Electronics housing - OMNIMATE housing
Enclosure systems
Products
Identification systems
Sensor-Actuator Interface (SAI)
Tools
Active industrial Ethernet
Passive Industrial Ethernet
Application-specific solutions
Support & Service
Download-Feeds
CAE data
OMNIMATE® sample service