Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HQ 8 FC
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
Order No. 1919980000
Type HDC HQ 8 FC
GTIN (EAN) 4032248557950
Qty. 1 pc(s).

Dimensions and weights

Depth 41.6 mm
Depth (inches) 1.638 inch
Height 38.5 mm
Height (inches) 1.516 inch
Width 22.4 mm
Width (inches) 0.882 inch
Net weight 17 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

REACH SVHC Potassium perfluorobutane sulfonate 29420-49-3
SCIP 1609748e-c278-4c9b-b3d1-e6215d2988cd
Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Ammonia, watery
Chemical resistance Conditionally resistant
Substance Petrol
Chemical resistance Resistant
Substance Benzene
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Conditionally resistant
Substance Acetic acid, concentrated
Chemical resistance Resistant
Substance Potassium hydroxide
Chemical resistance Conditionally resistant
Substance Methanol
Chemical resistance Conditionally resistant
Substance Motor oil
Chemical resistance Conditionally resistant
Substance Lye, diluted
Chemical resistance Resistant
Substance Hydrochlorofluorocarbons
Chemical resistance Conditionally resistant
Substance Outdoor use
Chemical resistance Conditionally resistant

Dimensions

Height of socket 38.5 mm
Total length base 41.6 mm
Width 22.4 mm

General data

BG HQ
Colour beige
Free from halogens false
Insulating material PC glass-fibre reinforced (UL-listed and railway-certified)
Insulating material group IIIa
Insulation strength 1010 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy
Number of poles 8
Plugging cycles, gold ≥ 500
Plugging cycles, silver ≥ 500
Pollution severity 3
Rated current (DIN EN 61984) 16 A
Rated impulse voltage (DIN EN 61984) 6 kV
Rated voltage (DIN EN 61984) 500 V
Rated voltage according to UL/CSA 600 V AC/DC
Series HQ
Size HQ
Type Female
Type of connection Crimp connection
UL 94 flammability rating V-0
Volume resistance ≤2 mΩ

Connection data PE

Connection type PE Crimp connection
Rated cross-section 4 mm²
Stripping length PE connection 7.5 mm
Wire cross section, AWG (PE), max. AWG 12
Wire cross section, AWG (PE), min. AWG 20

Version

BG HQ
Conductor cross-section, max. 4 mm²
Conductor cross-section, min. 0.5 mm²
Material Copper alloy
Size HQ
Stripping length, rated connection 7.5 mm
Type of connection Crimp connection
Volume resistance ≤2 mΩ
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 20
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000438
ETIM 7.0 EC000438
ETIM 8.0 EC000438
ETIM 9.0 EC000438
ECLASS 9.0 27-44-02-05
ECLASS 9.1 27-44-02-05
ECLASS 10.0 27-44-02-05
ECLASS 11.0 27-44-02-05
ECLASS 12.0 27-44-02-05
ECLASS 13.0 27-44-02-05

Approvals

Approvals CSA CURUS DETNORVER VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 1919970000
Type: HDC HQ 8 MC
Version:
HDC insert, Male, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ