Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 04A ELU 1PG13S
         

Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Screw mounting housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 13.5
Order No. 1900330000
Type HDC 04A ELU 1PG13S
GTIN (EAN) 4032248592890
Qty. 1 pc(s).

Dimensions and weights

Depth 27 mm
Depth (inches) 1.063 inch
Height 78 mm
Height (inches) 3.071 inch
Width 36.5 mm
Width (inches) 1.437 inch
Net weight 71 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP d447edfa-0214-4f34-b5ba-82eae491b46a
Chemical resistance
Substance Acetone
Chemical resistance Conditionally resistant
Substance Drilling oil
Chemical resistance Resistant
Substance Diesel
Chemical resistance Resistant
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Resistant
Substance Hydraulic oil
Chemical resistance Resistant
Substance Coolant
Chemical resistance Resistant
Substance Petroleum benzine
Chemical resistance Resistant
Substance Sweat
Chemical resistance Resistant
Substance Premium gasoline
Chemical resistance Conditionally resistant
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Unstable
Substance Ozone
Chemical resistance Unstable

Dimensions

Cable entry w. thread
Height of housing B 54 mm
Total length housing 26.5 mm
Width housing C 26.8 mm

General data

EMC housings No
Housing main material diecast aluminium
Material of locking element Stainless steel, rust-proof
Protection degree IP65 (in plugged condition)
Surface finish Powder coating
Tightening torque 0.5 Nm

Version

BG 1
Cable entry w. thread
Clamp version Side-locking clamp
Colour (RAL) RAL 7035
Design Standard
Design of housing Screw mounting housing
Design of locking system Side-locking clamp on lower side
Internal thread PG 13.5
Number of cable entry on top
Number of cable entry sideways
Size 1
Size of cable entries PG 13.5
Suitable for ModuPlug® No
Tightening torque 0.5 Nm
Top part/bottom part/lid lower part
Type Plug

Downloads

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02

Approvals

Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 1900320000
Type: HDC 04A ELU 1M20G
Version:
HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Screw mounting housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20