PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.81 mm, Number of poles: 4, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape
Order No.
1863160000
Type
SC-SMT 3.81/04/90G 1.5SN BK RL
GTIN (EAN)
4032248428359
Qty.
400 pc(s).
Product data
IEC: 320 V / 17.5 A UL: 300 V / 11 A
Packaging
Tape
Dimensions and weights
Depth
9.2 mm
Depth (inches)
0.362 inch
Height
8.57 mm
Height (inches)
0.337 inch
Height of lowest version
7.07 mm
Width
15.93 mm
Width (inches)
0.627 inch
Net weight
1.855 g
System specifications
Product family
OMNIMATE Signal - series BC/SC 3.81
Type of connection
Board connection
Mounting onto the PCB
THT/THR solder connection
Pitch in mm (P)
3.81 mm
Pitch in inches (P)
0.15 "
Outgoing elbow
90°
Number of poles
4
Number of solder pins per pole
1
Solder pin length (l)
1.5 mm
Solder pin length tolerance
0 / -0,02 mm
Solder pin dimensions
d = 1.0 mm, Octagonal
Solder pin dimensions = d tolerance
0 / -0,04 mm
Solder eyelet hole diameter (D)
1.3 mm
Solder eyelet hole diameter tolerance (D)
+ 0,1 mm
Outside diameter of solder pad
2.1 mm
Template aperture diameter
1.9 mm
L1 in mm
11.43 mm
L1 in inches
0.45 "
Number of rows
1
Pin series quantity
1
Touch-safe protection acc. to DIN VDE 57 106
finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470
IP20 plugged/ IP10 unplugged
Volume resistance
≤5 mΩ
Can be coded
Yes
Material data
Insulating material
LCP GF
Colour
black
Colour chart (similar)
RAL 9011
Insulating material group
IIIa
Comparative Tracking Index (CTI)
≥ 175
Moisture Level (MSL)
1
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Contact surface
tinned
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
120 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
120 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
17.5 A
Rated current, max. number of poles (Tu=20°C)
13.9 A
Rated current, min. number of poles (Tu=40°C)
17 A
Rated current, max. number of poles (Tu=40°C)
12.4 A
Rated voltage for surge voltage class / pollution degree II/2
320 V
Rated voltage for surge voltage class / pollution degree III/2
160 V
Rated voltage for surge voltage class / pollution degree III/3
160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
2.5 kV
Short-time withstand current resistance
3 x 1s with 76 A
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
200039-1121690
Rated voltage (Use group B / CSA)
300 V
Rated current (Use group B / CSA)
11 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Rated data acc. to UL 1059
Institute (cURus)
Certificate No. (cURus)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group D / UL 1059)
300 V
Rated current (Use group B / UL 1059)
11 A
Rated current (Use group D / UL 1059)
11 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
ESD Level packaging
static dissipative
Packaging
Tape
VPE length
330 mm
VPE width
330 mm
VPE height
42 mm
Tape depth (T2)
11.1 mm
Tape width (W)
32 mm
Tape pocket depth (K0)
10.6 mm
Tape pocket height (A0)
9.5 mm
Tape pocket width (B0)
16.2 mm
Tape pocket separation (P1)
16 mm
Tape hole separation (E)
1.75 mm
Tape pocket separation (F)
14.2 mm
Tape reel diameter ∅ (A)
330 mm
Surface resistance
Rs = 109 - 1012 Ω
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
P on drawing = pitch
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
P on drawing = pitch
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.