Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-VSB-180-3.0U(0.5)
         

Icon
 

General ordering data

Version Valve plug with integral seal, One end without connector - valve plug, B
Order No. 1845140300
Type SAIL-VSB-180-3.0U(0.5)
GTIN (EAN) 4032248358304
Qty. 1 pc(s).

Dimensions and weights

Net weight 112 g

Technical specifications for cable

Cable length 3 m
Core cross-section 0.5 mm²
Halogen No
Number of poles 3
Outside diameter 4.6 mm ± 0.2 mm
Sheath material PUR
Sheathing colour black
Shielded No
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -50...80 °C

General technical data

All valve plugs are fitted with protective circuits Suppressor diode
Coding Industrial design B (11 mm)
Connection thread Miscellaneous
Contact material CuZn
Contact surface tinned
LED Yes
Protection degree IP67, when screwed in
Rated current 4 A
Rated voltage 24 V
Temperature range of housing -25…+80 °C
Version One end without connector - valve plug

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-12
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-12
ECLASS 11.0 27-06-03-12
ECLASS 12.0 27-06-03-12
ECLASS 13.0 27-06-03-12

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1845140150
Type: SAIL-VSB-180-1.5U(0.5)
Version:
Valve plug with integral seal, One end without connector - valve plug, B
 
Order No.: 1845141000
Type: SAIL-VSB-180-10U(0.5)
Version:
Valve plug with integral seal, One end without connector - valve plug, B
 
Order No.: 1845140500
Type: SAIL-VSB-180-5.0U(0.5)
Version:
Valve plug with integral seal, One end without connector - valve plug, B