English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Your service interface should guarantee easy access to the PLC
We are setting new benchmarks with FrontCom® Vario
CABTITE KVT 25
         

Icon
Icon
 

General ordering data

Type CABTITE KVT 25
Order No. 1826660000
Version Cable gland, detachable, Cabtite, Plastic, Light Grey, Height: 20.5 mm, Width: 40 mm, Depth: 37 mm, -5 °C - 70 °C
GTIN (EAN) 4032248329489
Qty. 10 pc(s).
Availability Stock article

Dimensions and weights

Width 40 mm
Width (inches) 1.575 inch
Height 20.5 mm
Height (inches) 0.807 inch
Depth 37 mm
Depth (inches) 1.457 inch
Net weight 16.15 g

General information

AF size 1 32 mm
External thread M 25
Inner cable diameter, max. 15.5 mm
Length of thread 14 mm
Material Plastic
Note: protection class IP54 with the correct choice of cable grommet
Operating temperature range, max. 70 °C
Operating temperature range, min. -5 °C
Pitch of thread 1.5 mm
Protection degree IP54

Product information

Descriptive text ordering data The splittable cable glands are supplied without locknut; this has to be ordered separately.

Downloads

Brochure/Catalogue
Engineering Data EPLAN, WSCAD
Engineering Data

Classifications

ETIM 3.0 EC000441
ETIM 4.0 EC000441
ETIM 5.0 EC000441
ETIM 6.0 EC000441
UNSPSC 30-21-18-01
eClass 5.1 27-14-92-01
eClass 6.2 27-14-92-01
eClass 7.1 27-14-92-01
eClass 8.1 27-14-92-01
eClass 9.0 27-14-44-38
eClass 9.1 27-14-44-32

Approvals

ROHS Conform

Related products

Type: CABTITE KVT 32
Order No.: 1826670000
Stock article
Version:
Cable gland, detachable, Cabtite, Plastic, Light Grey, Height: 21 mm, Width: 40 mm, Depth: 37 mm, -5 °C - 70 °C
 
Type: CABTITE KVT 63-1
Order No.: 1828240000
Stock article
Version:
Cable gland, detachable, Cabtite, Plastic, Light Grey, Height: 21 mm, Width: 70 mm, Depth: 37 mm, -5 °C - 70 °C
 
Type: CABTITE KVT 63-4
Order No.: 1828230000
Stock article
Version:
Cable gland, detachable, Cabtite, Plastic, Light Grey, Height: 21 mm, Width: 70 mm, Depth: 37 mm, -5 °C - 70 °C
 
Type: CABTITE SUBD9
Order No.: 1828250000
Stock article
Version:
Locknut, Cabtite, Plastic, Light Grey, -30 °C - 120 °C