Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 07A TOLU 1M20G
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20
Order No. 1788520000
Type HDC 07A TOLU 1M20G
GTIN (EAN) 4032248206056
Qty. 1 pc(s).

Dimensions and weights

Depth 26.8 mm
Depth (inches) 1.055 inch
Height 50 mm
Height (inches) 1.969 inch
Width 36.5 mm
Width (inches) 1.437 inch
Net weight 13 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

REACH SVHC Potassium perfluorobutane sulfonate 29420-49-3
SCIP 2f94735a-9fba-4903-842f-4fb9aa902310
Chemical resistance
Substance Acetone
Chemical resistance Conditionally resistant
Substance Drilling oil
Chemical resistance Resistant
Substance Diesel
Chemical resistance Resistant
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Resistant
Substance Hydraulic oil
Chemical resistance Resistant
Substance Coolant
Chemical resistance Resistant
Substance Petroleum benzine
Chemical resistance Resistant
Substance Sweat
Chemical resistance Resistant
Substance Premium gasoline
Chemical resistance Conditionally resistant
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Unstable
Substance Ozone
Chemical resistance Unstable

Dimensions

Cable entry w. thread
Height of housing B 50 mm
Total length housing 26.8 mm
Width housing C 26.8 mm

General data

EMC housings No
Housing main material Plastic
Protection degree IP65 (in plugged condition)
Tightening torque 0.5 Nm
UL 94 flammability rating V-0

Version

BG 1
Cable entry w. thread
Clamp version Side-locking clamp
Colour (RAL) RAL 1001
Design Standard
Design of housing Cable entry from top, Plug housing
Design of locking system Side-locking clamp on lower side
Internal thread M 20
Number of cable entry on top
Number of cable entry sideways
Size 1
Size of cable entries M 20
Suitable for ModuPlug® No
Tightening torque 0.5 Nm
Top part/bottom part/lid upper part
Type Plug

Downloads

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02

Approvals

Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 2089000000
Type: HDC 07A TOLU 1M20G BLK
Version:
HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20
 
Order No.: 1652380000
Type: HDC 07A TOLU 1PG11G
Version:
HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11