Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VLI 1.5/PE DB
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Initiator/actuator terminal, Screw connection, 1.5 mm², 250 V, 17.5 A, Number of connections: 6, Number of potentials per tier: 1, dark beige
Order No. 1784130000
Type VLI 1.5/PE DB
GTIN (EAN) 4032248190102
Qty. 50 pc(s).

Dimensions and weights

Depth 63 mm
Depth (inches) 2.48 inch
Depth including DIN rail 64 mm
Height 69 mm
Height (inches) 2.717 inch
Width 6.15 mm
Width (inches) 0.242 inch
Net weight 18.92 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Screw connection, With PE connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection Yes
Rail TS 35
N-function No
PE function Yes
PEN function No

Additional technical data

Explosion-tested version No
Open sides right
Type of mounting Snap-on

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clampable conductor
Connection specification Screw connection
Cross-section for conductor connection
Type solid, H05(07) V-U
min. 0.5 mm²
max. 4 mm²
nominal 1.5 mm²
wire end ferrule
Stripping length
min. 8 mm
max. 8 mm
nominal 8 mm
Tightening torque
min. 0.4 Nm
max. 0.6 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type stranded, H07V-R
min. 0.5 mm²
max. 2.5 mm²
nominal 1.5 mm²
wire end ferrule
Stripping length
min. 8 mm
max. 8 mm
nominal 8 mm
Tightening torque
min. 0.4 Nm
max. 0.6 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type flexible, H05(07) V-K
min. 0.5 mm²
max. 4 mm²
nominal 1.5 mm²
wire end ferrule
Stripping length
min. 8 mm
max. 8 mm
nominal 8 mm
Tightening torque
min. 0.4 Nm
max. 0.6 Nm
Clamping range, max. 4 mm²
Clamping range, min. 0.13 mm²
Clamping screw M 2.5
Connection cross-section, stranded, max. 2.5 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 8 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.4 Nm
Type of connection Screw connection
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1 (-7-2)

Rating data

Rated cross-section 1.5 mm²
Rated voltage 250 V
Rated DC voltage 250 V
Rated current 17.5 A
Current at maximum wires 24 A
Standards IEC 60947-7-1 (-7-2)
Volume resistance according to IEC 60947-7-x 1.83 mΩ
Rated impulse withstand voltage 4 kV
Power loss in accordance with IEC 60947-7-x 0.56 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 12 AWG
Conductor size Factory wiring min. (UR) 26 AWG
Conductor size Field wiring max. (UR) 12 AWG
Conductor size Field wiring min. (UR) 26 AWG
Current size D (UR) 10 A
Voltage size D (UR) 300 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000900
ETIM 7.0 EC000900
ETIM 8.0 EC000900
ETIM 9.0 EC000900
ECLASS 9.0 27-14-11-28
ECLASS 9.1 27-14-11-28
ECLASS 10.0 27-14-11-28
ECLASS 11.0 27-14-11-28
ECLASS 12.0 27-14-11-28
ECLASS 13.0 27-25-01-12

Approvals

Approvals CE UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 1784120000
Type: VLI 1.5 DB
Version:
Initiator/actuator terminal, Screw connection, 1.5 mm², 250 V, 17.5 A, Number of connections: 6, Number of potentials per tier: 1, dark beige