Printed circuit board terminals, Accessories, Mounting block, orange, Number of poles: 1
Order No.
1747530000
Type
LPBB MU OR
GTIN (EAN)
4008190992217
Qty.
100 pc(s).
Product data
Packaging
Box
Available until
2019-12-31
Dimensions and weights
Depth
11 mm
Depth (inches)
0.433 inch
Height
11 mm
Height (inches)
0.433 inch
Height of lowest version
11 mm
Width
7.6 mm
Width (inches)
0.299 inch
Net weight
0.98 g
System parameters
Number of poles
1
Pin series quantity
1
Solder pin length (l)
0 mm
Protection degree
IP20
Material data
Insulating material
PA
Colour
orange
Colour chart (similar)
RAL 2000
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
100 °C
Conductors suitable for connection
Reference text
Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Packing
Packaging
Box
VPE length
110 mm
VPE width
71 mm
VPE height
60 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.