Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPE 35N
         

Icon
Icon
Icon
Icon
 

General ordering data

Version PE terminal, Screw connection, 35 mm², 400 V, Number of connections: 2, Number of levels: 1, Green/yellow
Order No. 1717740000
Type WPE 35N
GTIN (EAN) 4008190351854
Qty. 20 pc(s).

Dimensions and weights

Depth 50.5 mm
Depth (inches) 1.988 inch
Depth including DIN rail 51 mm
Height 66 mm
Height (inches) 2.598 inch
Width 16 mm
Width (inches) 0.63 inch
Net weight 46 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 1007fa59-32ea-4163-aa91-1482deede565

Material data

Material Wemid
Colour Green/yellow
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO14ATEX1338U
Certificate No. (IECEX) IECEXULD14.0005U
Wire cross section max. (ATEX) 35 mm²
Wire cross section max. (IECEX) 35 mm²
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, With PE connection, in closed state
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection Yes
Rail TS 35
N-function No
PE function Yes
PEN function Yes

Additional technical data

Explosion-tested version Yes
Installation advice when screwed in
Interlock for screw fixing
Number of similar terminals
Open sides closed
Type of mounting when screwed in

Conductors for clamping (rated connection)

Blade size 6.5 x 1.2 mm
Clamping range, max. 50 mm²
Clamping range, min. 2.5 mm²
Clamping screw M 6
Connection cross-section, stranded, max. 50 mm²
Connection cross-section, stranded, min. 2.5 mm²
Connection direction on side
Gauge to IEC 60947-1 B8
Number of connections
Stripping length 18 mm
Tightening torque, max. 5 Nm
Tightening torque, min. 4 Nm
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 2
Wire connection cross section AWG, min. AWG 12
Wire connection cross section, finely stranded, max. 35 mm²
Wire connection cross section, finely stranded, min. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 35 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 35 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 2.5 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 2.5 mm²

General

Installation advice when screwed in
Rail TS 35
Standards IEC 60947-7-2
Wire connection cross section AWG, max. AWG 2
Wire connection cross section AWG, min. AWG 12

PE rating data

Rated short-time current 4200 A (35 mm²)
Centre screw on PE terminals M 4
Tightening torque range for fixing screw 1.2...2.4 Nm
PEN function Yes

Rating data

Rated cross-section 35 mm²
Rated voltage to adjoining terminal 400 V
Rated DC voltage 400 V
Standards IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 0.26 mΩ
Rated impulse withstand voltage to adjacent terminal 6 kV
Power loss in accordance with IEC 60947-7-x 4 W
Pollution severity 3

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 2 AWG
Conductor size Factory wiring min. (cURus) 12 AWG
Conductor size Field wiring max. (cURus) 2 AWG
Conductor size Field wiring min. (cURus) 12 AWG

Downloads

Classifications

ETIM 6.0 EC000901
ETIM 7.0 EC000901
ETIM 8.0 EC000901
ETIM 9.0 EC000901
ECLASS 9.0 27-14-11-41
ECLASS 9.1 27-14-11-41
ECLASS 10.0 27-14-11-41
ECLASS 11.0 27-14-11-41
ECLASS 12.0 27-14-11-41
ECLASS 13.0 27-25-01-03

Approvals

Approvals CCCEX CE CURUS DEMKOATEX IECEXULD UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1010500000
Type: WPE 35
Version:
PE terminal, Screw connection, 35 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow
 
Order No.: 1012600000
Type: WPE 35/IKSC
Version:
PE terminal, Screw connection, 35 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow