Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZPE 2.5-2/4AN
         

Icon
Icon
Icon
 

General ordering data

Version Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
Order No. 1706100000
Type ZPE 2.5-2/4AN
GTIN (EAN) 4008190915445
Qty. 50 pc(s).

Dimensions and weights

Depth 43.5 mm
Depth (inches) 1.713 inch
Depth including DIN rail 44 mm
Height 50.5 mm
Height (inches) 1.988 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 11.98 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Material data

Material Wemid
Colour Green/yellow
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO16ATEX1808U
Certificate No. (IECEX) IECEXULD16.0036U
Wire cross section max. (ATEX) 4 mm²
Wire cross section max. (IECEX) 4 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Tension-clamp connection, With PE connection, One end without connector
End cover plate required Yes
Number of levels
Number of clamping points per level
Levels cross-connected internally No
PE connection Yes
Rail TS 35
PE function Yes
PEN function No

Additional technical data

Explosion-tested version Yes
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1194786
Wire cross section max. (CSA) 14 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Tension-clamp connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.13 mm²
Connection direction Inclined / angled
Gauge to IEC 60947-1 A2
Number of connections
Stripping length 10 mm
Type of connection Tension-clamp connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-2
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

PE rating data

Rated short-time current 300 A (2.5 mm²)
PEN function No

Rating data

Rated cross-section 2.5 mm²
Rated voltage to adjoining terminal 800 V
Rated DC voltage 800 V
Standards IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage to adjacent terminal 8 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

UL rating data

Certificate No. (cURus) E60693

Downloads

Classifications

ETIM 6.0 EC000901
ETIM 7.0 EC000901
ETIM 8.0 EC000901
ETIM 9.0 EC000901
ECLASS 9.0 27-14-11-41
ECLASS 9.1 27-14-11-41
ECLASS 10.0 27-14-11-41
ECLASS 11.0 27-14-11-41
ECLASS 12.0 27-14-11-41
ECLASS 13.0 27-25-01-03

Approvals

Approvals CCCEX CE CSA CURUS CURUSEX DEMKOATEX DETNORVER EXIKONF IECEXULD RINA UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693
Certificate No. (cURusEX) E184763

Related products

Order No.: 1772090000
Type: ZPE 2.5-2
Version:
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
 
Order No.: 1706090000
Type: ZPE 2.5-2/3AN
Version:
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow