Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC-C-M20-BCG0.2-0.52AU
         

Icon
Icon
 

General ordering data

Version Heavy-duty connectors, Crimp contact, CM 20, Female, Conductor cross-section, max.: 0.52, punched, Copper alloy
Order No. 1682450000
Type HDC-C-M20-BCG0.2-0.52AU
GTIN (EAN) 4008190859961
Qty. 500 pc(s).

Dimensions and weights

Net weight 0.258 g

General data

Conductor cross-section, max. 0.52 mm²
Conductor cross-section, min. 0.2 mm²
Contact diameter, male Ø 1 mm
Contact material Copper alloy
Cross-section for connected wire 0.2 - 0.52 mm²
Material Copper alloy
Production methods punched
Stripping length, rated connection 2.5 mm
Surface finish gold
Type Female
Type of connection Crimp connection
Version insert CM 20
Volume resistance ≤5 mΩ

Downloads

Engineering Data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000796
ETIM 7.0 EC000796
ETIM 8.0 EC000796
ETIM 9.0 EC000796
ECLASS 9.0 27-44-02-04
ECLASS 9.1 27-44-02-04
ECLASS 10.0 27-44-02-04
ECLASS 11.0 27-44-02-04
ECLASS 12.0 27-44-02-04
ECLASS 13.0 27-44-02-04