Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KLIPPON K51
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
Order No. 1565280000
Type KLIPPON K51
GTIN (EAN) 4008190144524
Qty. 1 pc(s).

Dimensions and weights

Depth 81 mm
Depth (inches) 3.189 inch
Height 120 mm
Height (inches) 4.724 inch
Width 220 mm
Width (inches) 8.661 inch
Mounting dimension - height 82 mm
Mounting dimension - width 204 mm
Net weight 1,398 g

Temperatures

Operating temperature -40 °C...80 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9e4cab4e-239c-4e14-b9df-a0fee300d28a

Cable glands, left

M12
M16
M20
M25
M32

Cable glands, right

M12
M16
M20
M25
M32

Cable glands, top/bottom

M12 23 
M16 14 
M20
M25
M32
M40

Certificate numbers enclosure

Approval conditions cULus, RMRS, DNV
Certificate No. (DNV) TAE00002SM
Certificate no. (cULus) E197061
Declaration of Conformatiy No. (DoC LVD) DE_PS2410_160412_001ISS01

General information

Access opening: height 111 mm
Access opening: width 211 mm
Areas of use Process industry, Transportation, Marine engineering, Packaging industry, Harbour facilities, Machine construction
Enclosure attachment Holes 6 mm
Flange plate No
Impact resistance 10 J version standard
Integral fixing Threaded holes M5
Lid Yes
Lid attachment M6 torx stainless steel screws with slot
Material Aluminium AlSi12
Material thickness of cover 4 mm
Material thickness of enclosure 4.5 mm
Max. payload 2.64 kg
Note: protection class IP68 (t=72h, h=1m)
Number of lid screws
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Protection class (UL) Type 4, Type 4X
Protection degree IP66, IP67, IP68
Seal material Chloroprene
Standards EN 45545-2:2013
Surface finish untreated
Torque for lid screws 2.5 Nm

horizontal assembly

WDU 10 / ZDU 10 1x16
WDU 2,5 / ZDU 2,5 / IDU 2,5 1x31
WDU 4 / ZDU 4 1x26
WDU 6 / ZDU 6 1x19

vertical assembly

WDU 2,5 / ZDU 2,5 / IDU 2,5 *
WDU 4 / ZDU 4 *

Downloads

Classifications

ETIM 6.0 EC000261
ETIM 7.0 EC000261
ETIM 8.0 EC000261
ETIM 9.0 EC000261
ECLASS 9.0 27-18-01-01
ECLASS 9.1 27-18-92-90
ECLASS 10.0 27-18-01-01
ECLASS 11.0 27-18-01-01
ECLASS 12.0 27-18-01-01
ECLASS 13.0 27-18-01-01

Approvals

Approvals CE CULUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E197061

Related products

Order No.: 9526940000
Type: KLIPPON K51 EX
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
 
Order No.: 1328130000
Type: KLIPPON K51 EX RAL7001
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey
 
Order No.: 9529220000
Type: KLIPPON K51 RAL7001
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
 
Order No.: 1939660000
Type: KLIPPON K51 VMQ
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
 
Order No.: 1937750000
Type: KLIPPON K51 VMQ RAL7001
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey