Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPD 100 2X25/6X10 GY
         

Icon
Icon
Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, 25, 1000 V, 101 A, Number of poles: 1, Light Grey
Order No. 1561910000
Type WPD 100 2X25/6X10 GY
GTIN (EAN) 4050118367218
Qty. 3 pc(s).

Dimensions and weights

Depth 49 mm
Depth (inches) 1.929 inch
Height 55.4 mm
Height (inches) 2.181 inch
Width 30.2 mm
Width (inches) 1.189 inch
Net weight 102 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9b5f0838-1f0b-4c14-9fc7-3f5e6ee75be2

Material data

Material Wemid
Colour Light Grey
UL 94 flammability rating V-0

System specifications

Version Screw connection
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally Yes
PE connection No
N-function No
PE function No
PEN function No

Additional technical data

Installation advice Terminal rail / mounting plate
Open sides closed
Type of mounting Snap-on

Conductors for clamping (rated connection)

Connection direction on side
Type of connection Screw connection

General

Installation advice Terminal rail / mounting plate
Number of poles 1
Standards IEC 60998-2-1

Rating data

Rated cross-section 25 mm²
Rated voltage 1,000 V
Rated AC voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 101 A
Standards IEC 60998-2-1

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19

Approvals

Approvals CE DETNORVER FIMKO VDE
ROHS Conform

Related products

Order No.: 2814490000
Type: WPD 100 2X25/6X10 BK
Version:
Potential distributor terminal, 25, 1000 V, 101 A, Number of poles: 1, black
 
Order No.: 1561920000
Type: WPD 100 2X25/6X10 BL
Version:
Potential distributor terminal, Screw connection, 25, 1000 V, 101 A, Number of poles: 1, blue
 
Order No.: 2814500000
Type: WPD 100 2X25/6X10 BN
Version:
Potential distributor terminal, 25, 1000 V, 101 A, Number of poles: 1, brown
 
Order No.: 1561930000
Type: WPD 100 2X25/6X10 GN
Version:
Potential distributor terminal, Screw connection, 25, 1000 V, 101 A, Number of poles: 1, green