Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
BLZ 5.08/15/90 SN OR BX   Do not use product for new developments
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, female plug, 5.08 mm, Number of poles: 15, 90°, Clamping yoke connection, Clamping range, max. : 3.31 mm², Box
Order No. 1554060000
Type BLZ 5.08/15/90 SN OR BX
GTIN (EAN) 4008190095291
Qty. 24 pc(s).
Product data IEC: 400 V / 15 A / 0.2 - 2.5 mm²
UL: 300 V / 10 A / AWG 26 - AWG 12
Packaging Box
Delivery status Discontinued
Available until 2023-07-30
Alternative product 1948140000

Dimensions and weights

Depth 26.9 mm
Depth (inches) 1.059 inch
Height 14.1 mm
Height (inches) 0.555 inch
Width 76.2 mm
Width (inches) 3 inch
Net weight 29.042 g

System Parameters

Product family OMNIMATE Signal - series BL/SL 5.08
Type of connection Field connection
Wire connection method Clamping yoke connection
Pitch in mm (P) 5.08 mm
Pitch in inches (P) 0.2 "
Conductor outlet direction 90°
Number of poles 15
L1 in mm 71.12 mm
L1 in inches 2.8 "
Number of rows
Pin series quantity
Rated cross-section 2.5 mm²
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Protection degree IP20
Volume resistance ≤5 mΩ
Can be coded Yes
Stripping length 7 mm
Clamping screw M 2.5
Screwdriver blade 0.6 x 3.5
Screwdriver blade standard DIN 5264
Plugging cycles 25
Plugging force/pole, max. 8.5 N
Pulling force/pole, max. 6.5 N

Material data

Insulating material PBT
Colour orange
Colour chart (similar) RAL 2000
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 200
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of plug contact 4...8 µm Sn hot-dip tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Clamping range, min. 0.13 mm²
Clamping range, max. 3.31 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12
Solid, min. H05(07) V-U 0.2 mm²
Solid, max. H05(07) V-U 2.5 mm²
Flexible, min. H05(07) V-K 0.2 mm²
Flexible, max. H05(07) V-K 2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.2 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.2 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 2.5 mm²
Plug gauge in accordance with EN 60999 a x b; ø 2.8 mm x 2.0 mm; 2.4 mm
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.5 mm²
wire end ferrule
Stripping length
nominal 6 mm
Recommended wire-end ferrule H0,5/6
Cross-section for conductor connection
Type fine-wired
nominal 1 mm²
wire end ferrule
Stripping length
nominal 6 mm
Recommended wire-end ferrule H1,0/6
Cross-section for conductor connection
Type fine-wired
nominal 1.5 mm²
wire end ferrule
Stripping length
nominal 7 mm
Recommended wire-end ferrule H1,5/7
Cross-section for conductor connection
Type fine-wired
nominal 2.5 mm²
wire end ferrule
Stripping length
nominal 7 mm
Recommended wire-end ferrule H2,5/7
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 6 mm
Recommended wire-end ferrule H0,75/6
Reference text The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 15 A
Rated current, max. number of poles (Tu=20°C) 12 A
Rated current, min. number of poles (Tu=40°C) 12 A
Rated current, max. number of poles (Tu=40°C) 10 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV
Short-time withstand current resistance 3 x 1s with 120 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1301847
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 10 A
Rated current (Use group D / CSA) 10 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 12
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 12
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 347 mm
VPE width 136 mm
VPE height 31 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Gold-plated contact surfaces on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002638
ETIM 7.0 EC002638
ETIM 8.0 EC002638
ETIM 9.0 EC002638
ECLASS 9.0 27-44-03-09
ECLASS 9.1 27-44-03-09
ECLASS 10.0 27-44-03-09
ECLASS 11.0 27-46-02-02
ECLASS 12.0 27-46-02-02
ECLASS 13.0 27-46-02-02

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693