Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-CL240W-PP-REMOTE
         

Icon
 

General ordering data

Version Contactless power transmission, Secondary side
Order No. 1547450000
Type IE-CL240W-PP-REMOTE
GTIN (EAN) 4050118353051
Qty. 1 pc(s).

Dimensions and weights

Height 50 mm
Height (inches) 1.969 inch
Width 100 mm
Width (inches) 3.937 inch
Length 100 mm
Length (inches) 3.937 inch
Net weight 1,020 g

Temperatures

Operating temperature -20 °C...45
Note: room temperature (service) Consider derating

General data

Air gap 0…5 mm
Centre offset max. 5mm
Coupling time < 500 ms
Housing main material Diecast zinc, painted, Cover PBT
Loads Inductive and resistive loads
Power interface PROFINET PushPull Power
Protection degree IP65
Secondary current max. 10 A
Technologie, version Inductive resonance coupling
Weight 1,020 g

Electrical properties

Degree of efficiency max. 91 %
LED indicator Status indication via multi-coloured LED
Secondary current max. 10 A
Secondary voltage 24 V DC (19.2…28.8 V DC)

Downloads

Classifications

ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
ECLASS 9.0 27-27-01-01
ECLASS 9.1 27-27-01-01
ECLASS 10.0 27-27-01-01
ECLASS 11.0 27-27-01-01
ECLASS 12.0 27-27-40-01
ECLASS 13.0 27-27-40-01

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1547440000
Type: IE-CL240W-PP-BASE
Version:
Contactless power transmission, Primary side
 
Order No.: 2623940000
Type: IE-CL27V5A-PP-S
Version:
Contactless power transmission, Secondary side