Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-CL240W-PP-BASE
         

Icon
 

General ordering data

Version Contactless power transmission, Primary side
Order No. 1547440000
Type IE-CL240W-PP-BASE
GTIN (EAN) 4050118352887
Qty. 1 pc(s).

Dimensions and weights

Height 50 mm
Height (inches) 1.969 inch
Width 100 mm
Width (inches) 3.937 inch
Length 100 mm
Length (inches) 3.937 inch
Net weight 1.236 g

Temperatures

Operating temperature -20 °C...45
Note: room temperature (service) Consider derating

General data

Air gap 0…5 mm
Centre offset max. 5mm
Housing main material Diecast zinc, painted, Cover PBT
Loads Inductive and resistive loads
Power interface PROFINET PushPull Power
Protection degree IP65
Technologie, version Inductive resonance coupling
Turn-on time 1 s
Weight 1,020 g

Electrical properties

Degree of efficiency max. 91 %
LED indicator Status indication via multi-coloured LED
Primary voltage 24 V DC (21.6…26.4 V DC)

Downloads

Classifications

ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
ECLASS 9.0 27-27-01-01
ECLASS 9.1 27-27-01-01
ECLASS 10.0 27-27-01-01
ECLASS 11.0 27-27-01-01
ECLASS 12.0 27-27-40-01
ECLASS 13.0 27-27-40-01

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1547450000
Type: IE-CL240W-PP-REMOTE
Version:
Contactless power transmission, Secondary side
 
Order No.: 2623940000
Type: IE-CL27V5A-PP-S
Version:
Contactless power transmission, Secondary side