Klippon Control Station (control and signalling device), Control / signalling device, KLIPPON POK 121209 EX, Glass-fibre reinforced polyester with graphite mixture, Pushbutton - green, 1 NC contact, 1 NO contacts, -55 °C...+55 °C, IP54, IP66
Order No.
1537080000
Type
KLIPPON CS POK 121209-2
GTIN (EAN)
4050118341041
Qty.
1 pc(s).
Dimensions and weights
Depth
90 mm
Depth (inches)
3.543 inch
Depth with add-on components
103 mm
Height
122 mm
Height (inches)
4.803 inch
Height of lowest version
90 mm
Width
120 mm
Width (inches)
4.724 inch
Mounting dimension - height
82 mm
Mounting dimension - width
106 mm
Net weight
995 g
Temperatures
Ambient temperature
-55 °C...+55 °C
Operating temperature
-55 °C...55 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
1d28ada4-1634-4382-8635-45f6353a6574
Certificate numbers enclosure
Certificate No. (ATEX)
TUEV14ATEX7606X
Certificate No. (IECEX)
IECEXITA14.0013X
Certificate no. Terminal Box (ATEX)
TÜV 14 ATEX 7606 X
Certificate no. Terminal Box (IECEx)
IECEx ITA 14.0013X
Certificate no. Terminal Box (INMETRO)
LMP 21.0019X
General information
1 Position in enclosure
Pushbutton - green
Contact design
1 NC contact, 1 NO contacts
Operating voltage, max.
400 V
Operating current at 40°C ambient temperature, max.
1.5 mm² - T6 10 A, 1.5 mm² - T5 16 A, 2.5 mm² - T6 16 A
Operating current at 55°C ambient temperature, max.
1.5 mm² - T4 16 A, 1.5 mm² - T5 10 A, 2.5 mm² - T5 16 A
Klippon Control Station (control and signalling device), Control / signalling device, KLIPPON POK 121209 EX, Glass-fibre reinforced polyester with graphite mixture, Key-operated switch, 1 NC contact, 1 NO contacts, -55 °C...+55 °C, IP54, IP66
Klippon Control Station (control and signalling device), Control / signalling device, KLIPPON POK 121209 EX, Glass-fibre reinforced polyester with graphite mixture, Illuminated pushbutton - green, 2 NO contacts, -55 °C...+55 °C, IP54, IP66
Klippon Control Station (control and signalling device), Control / signalling device, KLIPPON POK 121209 EX, Glass-fibre reinforced polyester with graphite mixture, Pushbutton - green, 1 NC contact, 1 NO contacts, -55 °C...+55 °C, IP54, IP66
Klippon Control Station (control and signalling device), Control / signalling device, KLIPPON POK 121209 EX, Glass-fibre reinforced polyester with graphite mixture, Key-operated switch, 1 NC contact, 1 NO contacts, -55 °C...+55 °C, IP54, IP66
Klippon Control Station (control and signalling device), Control / signalling device, KLIPPON POK 121209 EX, Glass-fibre reinforced polyester with graphite mixture, Illuminated pushbutton - green, 2 NO contacts, -55 °C...+55 °C, IP54, IP66
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.