Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Heavy duty connectors
Industrial Ethernet Connectors
Circular Connectors
Power
Valve plug-in connector
Signal Converter
Battery Connector
BUS connectors
Sample Kits Single Pair Ethernet
RJ45, Hybrid & USB connectors
SPE connectors (Single Pair Ethernet)
FO connectors (Fibre-Optic)
DIN rail outlets
Junction boxes / connectors
Active components
Cable connector
Accessories
IP20
IP67
RJ45 tool-free
RJ45 tool-free, straight and angled
RJ45 crimp
RJ45 coupling / module
straight
straight with cable gland
angled with cable gland
Substitute wire manager
General ordering data
Version
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
Order No.
1518090000
Type
IE-PS-RJ45-FH-90-B-1.1
GTIN (EAN)
4050118325300
Qty.
1 pc(s).
Dimensions and weights
Net weight
30 g
Temperatures
Operating temperature
-40 °C...85 °C
General data
Outlet direction
angled, 0°, 180°, 270°, 90°
Connection 1
RJ45
Connection 2
Piercing
Wiring
EIA/TIA T568 B
Housing main material
Zinc diecast, nickel-plated
Insulation cross-section, min.
0.85 mm
Insulation cross-section, max.
1.1 mm
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface
Gold over nickel
Connection diameter, solid
0.41...0.51 mm
Conductor connection cross-section, solid (AWG)
AWG 26...AWG 24
Connection diameter, flexible
0.46...0.61 mm
Conductor connection cross-section, flexible (AWG)
AWG 27...AWG 24
Conductor connection cross-section, extremely flexible
0.51, Approval of the cable by Weidmüller necessary
Conductor connection cross-section, extremely flexible (AWG)
AWG 26, Approval of the cable by Weidmüller necessary
Note, very finely stranded line connection
Approval of the cable by Weidmüller necessary
Sheath diameter, min.
5 mm
Sheath diameter, max.
9 mm
Shielding
360° all-round enclosure
Protection degree
IP20
Plugging cycles
750
Ability to reconnect
≤ 4 cycles (with the same cross-section)
Electrical properties
Contact resistance
≤ 20 mΩ
Current-carrying capacity at 50 °C
1 A
Dielectric strength, contact / contact
≥ 1000 V AC/DC
Dielectric strength, contact / shield
≥ 1500 V AC/DC
Insulation strength
≥ 500 MΩ
PoE / PoE+
conforming to IEEE 802.3at
General standards
Certificate No. (DNV)
TAE00003EW
Certificate no. (cULus)
E471884
Connector standard
IEC 60603-7-51
Classifications
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.0
27-44-03-90
ECLASS 9.1
27-44-03-90
ECLASS 10.0
27-44-03-90
ECLASS 11.0
27-44-03-90
ECLASS 12.0
27-44-03-90
ECLASS 13.0
27-44-03-90
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E471884
Order No.:
1518080000
Type:
IE-PS-RJ45-FH-90-A-1.1
Version:
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
Order No.:
1992870000
Type:
IE-PS-RJ45-FH-90-A-1.6
Version:
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
Order No.:
1992890000
Type:
IE-PS-RJ45-FH-90-B-1.6
Version:
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
Order No.:
1518100000
Type:
IE-PS-RJ45-FH-90-P-1.6
Version:
RJ45 plug with piercing contacts, angled, 4x90°, Cat.5 (ISO/IEC 11801), PROFINET
Version
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
Order No.
1518090000
Type
IE-PS-RJ45-FH-90-B-1.1
GTIN (EAN)
4050118325300
Qty.
1 pc(s).
Operating temperature
-40 °C...85 °C
Outlet direction
angled, 0°, 180°, 270°, 90°
Connection 1
RJ45
Connection 2
Piercing
Wiring
EIA/TIA T568 B
Housing main material
Zinc diecast, nickel-plated
Insulation cross-section, min.
0.85 mm
Insulation cross-section, max.
1.1 mm
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface
Gold over nickel
Connection diameter, solid
0.41...0.51 mm
Conductor connection cross-section, solid (AWG)
AWG 26...AWG 24
Connection diameter, flexible
0.46...0.61 mm
Conductor connection cross-section, flexible (AWG)
AWG 27...AWG 24
Conductor connection cross-section, extremely flexible
0.51, Approval of the cable by Weidmüller necessary
Conductor connection cross-section, extremely flexible (AWG)
AWG 26, Approval of the cable by Weidmüller necessary
Note, very finely stranded line connection
Approval of the cable by Weidmüller necessary
Sheath diameter, min.
5 mm
Sheath diameter, max.
9 mm
Shielding
360° all-round enclosure
Protection degree
IP20
Plugging cycles
750
Ability to reconnect
≤ 4 cycles (with the same cross-section)
Contact resistance
≤ 20 mΩ
Current-carrying capacity at 50 °C
1 A
Dielectric strength, contact / contact
≥ 1000 V AC/DC
Dielectric strength, contact / shield
≥ 1500 V AC/DC
Insulation strength
≥ 500 MΩ
PoE / PoE+
conforming to IEEE 802.3at
Certificate No. (DNV)
TAE00003EW
Certificate no. (cULus)
E471884
Connector standard
IEC 60603-7-51
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.0
27-44-03-90
ECLASS 9.1
27-44-03-90
ECLASS 10.0
27-44-03-90
ECLASS 11.0
27-44-03-90
ECLASS 12.0
27-44-03-90
ECLASS 13.0
27-44-03-90
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E471884
Order No.:
1518080000
Type:
IE-PS-RJ45-FH-90-A-1.1
Version:
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
Order No.:
1992870000
Type:
IE-PS-RJ45-FH-90-A-1.6
Version:
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
Order No.:
1992890000
Type:
IE-PS-RJ45-FH-90-B-1.6
Version:
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
Order No.:
1518100000
Type:
IE-PS-RJ45-FH-90-P-1.6
Version:
RJ45 plug with piercing contacts, angled, 4x90°, Cat.5 (ISO/IEC 11801), PROFINET
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.