Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PRO MAX 180W 24V 7,5A
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Power supply, switch-mode power supply unit, 24 V
Order No. 1478120000
Type PRO MAX 180W 24V 7,5A
GTIN (EAN) 4050118286045
Qty. 1 pc(s).

Dimensions and weights

Depth 125 mm
Depth (inches) 4.921 inch
Height 130 mm
Height (inches) 5.118 inch
Width 50 mm
Width (inches) 1.969 inch
Net weight 950 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C
Humidity at operating temperature 5...95 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 6d8cdf22-8230-4af8-86c8-3558c716666d

Rated data UL

Certificate No. (cURus) E255651

Input

AC current consumption 1 A @ 230 V AC / 2 A @ 115 V AC
AC input voltage range 85…277 V AC
Connection system Screw connection
DC current consumption 1A @ 370 VDC / 2A @ 120 VDC
DC input voltage range 80...370 V DC
Frequency range AC 45…65 Hz
Input fuse (internal) Yes
Inrush current max. 15 A
Nominal power consumption 196.7 VA
Power factor
Power factor typical 0.95
Input voltage 230 V
Ambient temperature 25 °C
Output power 180 W
Rated input voltage 100...240 V AC
Recommended back-up fuse 10 A, Char. B circuit breaker, 6...8 A, char. C circuit breaker
Surge protection Varistor

Output

Connection system Screw connection
Continous output current @ UNominal 9 A @ 45°C, 5,6 A @ 70°C
Nominal output current for Unom 7,5 A @ 60 °C
Output power 180 W
Output voltage, max. 29.5 V
Output voltage, min. 22.5 V
Output voltage, note (adjustable via potentiometer)
Parallel connection option yes, max. 5
Protection against inverse voltage Yes
Rated output voltage 24 V DC ± 1 %
Residual ripple, breaking spikes <50 mVss @ UNenn, Full Load

General data

AC failure bridging time @ Inom min. 20 ms
Current limiting > 120% IN
Degree of efficiency 91.5%
Derating > 60°C / 75% @ 70°C
Earth leakage current, max. 3.5 mA
Housing version Metal, corrosion resistant
MTBF
According to Standard SN 29500
Operating time (hours), min. 1,400,000 h
Ambient temperature 25 °C
Input voltage 230 V
Output power 180 W
Duty cycle 100 %
Mounting position, installation notice Horizontal on TS35 mounting rail. 50 mm of clearance at top &amp; bottom for air circ. Can mount side by side with no space in between.
Power loss, idling 1.8 W
Power loss, nominal load 16.7 W
Protection against reverse voltages from the load 30…35 V DC
Protection degree IP20
Short-circuit protection Yes
Start-up ≥ -40 °C
Status indication LED red/green and relay (≥21.6 V DC LED green, relay on/ ≤20.6 LED red, relay off)
Surge voltage category III

EMC / shock / vibration

Interference immunity test acc. to EN 55024, EN 55032, IEC61000-3-2,-3, IEC61000-4-2,-3,-4,-5,-6,-8,-11
Noise emission in accordance with EN55032 Class B
Shock resistance IEC 60068-2-27 30 g in all directions
Vibration resistance IEC 60068-2-6 2.3 g

Insulation coordination

Insulation voltage input / earth 3.5 kV
Insulation voltage output / earth 0.5 kV
Insulation voltage, input/output 4 kV
Pollution severity 2
Protection class I, with PE connection
Surge voltage category III

Electrical safety (applied standards)

Electrical machine equipment Acc. to EN60204
For use with electronic equipment Acc. to EN50178 / VDE0160
Protection against dangerous shock currents Acc. to VDE0106-101
Protective separation / protection against electrical shock VDE0100-410 / acc. to DIN57100-410
Safety extra-low voltage SELV acc. to IEC 60950-1, PELV according to EN 60204-1
Safety transformers for switch-mode power supplies According to EN 61558-2-16

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 10 AWG
Conductor cross-section, AWG/kcmil , min. 26 AWG
Conductor cross-section, flexible , min. 0.22 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.18 mm²
Connection system Screw connection
Number of terminals 3 for L/N/PE
Screwdriver blade 0.8 x 4.0, PZ 1
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Wire connection cross section, flexible (input), max. 4 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max. 12 AWG
Conductor cross-section, AWG/kcmil , min. 26 AWG
Conductor cross-section, flexible , max. 4 mm²
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.5 mm²
Connection system Screw connection
Number of terminals 8 (++,---,11,13,14)
Screwdriver blade 0.6 x 3.5
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm

Signalling

Contact load (NO contact) max. 30 V DC / 1 A
Floating contact Yes
Status indication LED red/green and relay (≥21.6 V DC LED green, relay on/ ≤20.6 LED red, relay off)

Approbations

Certificate No. (cURus) E255651
Certificate no. (cULus) E258476
Certificate no. (cULusEX) E470829
Institute (cULus) CULUS
Institute (cULusEX) CULUSEX
Institute (cURus) CURUS

Downloads

Classifications

ETIM 6.0 EC002540
ETIM 7.0 EC002540
ETIM 8.0 EC002540
ETIM 9.0 EC002540
ECLASS 9.0 27-04-07-01
ECLASS 9.1 27-04-07-01
ECLASS 10.0 27-04-07-01
ECLASS 11.0 27-04-07-01
ECLASS 12.0 27-04-07-01
ECLASS 13.0 27-04-90-02

Approvals

Approvals CE CULUS CULUSEX CURUS DETNORVER TUEV UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E255651
Certificate no. (cULus) E258476
Certificate no. (cULusEX) E470829

Related products

Order No.: 1478210000
Type: PRO MAX 70W 5V 14A
Version:
Power supply, switch-mode power supply unit, 5 V
 
Order No.: 1478220000
Type: PRO MAX 72W 12V 6A
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 1478100000
Type: PRO MAX 72W 24V 3A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 1478230000
Type: PRO MAX 120W 12V 10A
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 1478110000
Type: PRO MAX 120W 24V 5A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 1478130000
Type: PRO MAX 240W 24V 10A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 1478240000
Type: PRO MAX 240W 48V 5A
Version:
Power supply, switch-mode power supply unit, 48 V
 
Order No.: 1478140000
Type: PRO MAX 480W 24V 20A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 1478250000
Type: PRO MAX 480W 48V 10A
Version:
Power supply, switch-mode power supply unit, 48 V
 
Order No.: 1478150000
Type: PRO MAX 960W 24V 40A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 1478270000
Type: PRO MAX 960W 48V 20A
Version:
Power supply, switch-mode power supply unit, 48 V