Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
PLC Interfaces and Migration Solutions
Cord sets, Patchcords and Cables
Service Interfaces
Distribution Boxes
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
Cables with customer-specific assembly
Copper
System cable / connection cable, Ethernet Cat. 5 PUR
Others
General ordering data
Version
System cable, RJ45 IP 67 RockStar V05 metal, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
Order No.
1451500000
Type
IE-C5ES8UG0030A45A40-X
GTIN (EAN)
4050118256123
Qty.
1 pc(s).
Dimensions and weights
Length
3 m
Length (inches)
118.11 inch
Net weight
210 g
Temperatures
Storage temperature
-40 °C...75 °C
Operating temperature
-40 °C...80 °C
Installation temperature
-10 °C...60 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
Cable specific standards
Corrosiveness of fumes
to IEC 60754-2
Generic communication cable facilities
ISO / IEC 11801:2002, EN 50173-1:2007
Standard, assembly
UL-Style 20963 (80°C/30V)
Cable structure
Arrangement of wire cores
Twisted pair
Colour sequence or wires - wire pairs
white - blue, white - orange, white - green, white - brown
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*2*AWG 26/7 - 4*2*0.128 mm²
Insulation
PE
Insulation cross-section
1 mm
Material sheath
PUR
Number of wires
8
Sheath diameter, max.
6.3 mm
Sheath diameter, min.
5.7 mm
Sheathing colour
green (RAL 6018)
Shielding
SF/UTP
Shielding braid thickness
0.1 mm
Standard designations
SF/UTP, IE-7IC4x2xAWG23/1-PUR 02YSC11Y PIMF
Strands
7
Wire material
Stranded tin-plated copper wire
Electrical properties of cable
Capacity at 1 kHz
47 nF/km
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 5 Ω at 100MHz
Delay skew
25 ns/100m
Loop resistance
290 Ω/km
Signal propagation time
4.85 ns/m
Test voltage: wire-wire-shield
1000 Vrms , 50 Hz, 1 min
Mechanical and material properties of cable
Abrasion resistance
very good
Corrosiveness of fumes
to IEC 60754-2
Halogen
halogen-free, according to IEC 60754-2
Min. bending radius, once only
4 x cable diameter
Min. bending radius, repetitive
10 x cable diameter
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Silicone-free
Yes
UV-resistant
Yes
Plug
Plug left
RJ45, IP67, male contact, straight, RockStar V05, plug, Diecast aluminium, shielded
Plug right
RJ45, IP20, male contact, straight, plug, Plastic, shielded
Classifications
ETIM 6.0
EC002599
ETIM 7.0
EC002599
ETIM 8.0
EC002599
ETIM 9.0
EC002599
ECLASS 9.0
27-06-03-08
ECLASS 9.1
27-06-03-08
ECLASS 10.0
27-06-03-08
ECLASS 11.0
27-06-03-08
ECLASS 12.0
27-06-03-08
ECLASS 13.0
27-06-03-08
Approvals
Approvals
ROHS
Conform
Version
System cable, RJ45 IP 67 RockStar V05 metal, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
Order No.
1451500000
Type
IE-C5ES8UG0030A45A40-X
GTIN (EAN)
4050118256123
Qty.
1 pc(s).
Length
3 m
Length (inches)
118.11 inch
Net weight
210 g
Storage temperature
-40 °C...75 °C
Operating temperature
-40 °C...80 °C
Installation temperature
-10 °C...60 °C
REACH SVHC
Lead 7439-92-1
Corrosiveness of fumes
to IEC 60754-2
Generic communication cable facilities
ISO / IEC 11801:2002, EN 50173-1:2007
Standard, assembly
UL-Style 20963 (80°C/30V)
Arrangement of wire cores
Twisted pair
Colour sequence or wires - wire pairs
white - blue, white - orange, white - green, white - brown
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*2*AWG 26/7 - 4*2*0.128 mm²
Insulation
PE
Insulation cross-section
1 mm
Material sheath
PUR
Number of wires
8
Sheath diameter, max.
6.3 mm
Sheath diameter, min.
5.7 mm
Sheathing colour
green (RAL 6018)
Shielding
SF/UTP
Shielding braid thickness
0.1 mm
Standard designations
SF/UTP, IE-7IC4x2xAWG23/1-PUR 02YSC11Y PIMF
Strands
7
Wire material
Stranded tin-plated copper wire
Capacity at 1 kHz
47 nF/km
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 5 Ω at 100MHz
Delay skew
25 ns/100m
Loop resistance
290 Ω/km
Signal propagation time
4.85 ns/m
Test voltage: wire-wire-shield
1000 Vrms , 50 Hz, 1 min
Abrasion resistance
very good
Corrosiveness of fumes
to IEC 60754-2
Halogen
halogen-free, according to IEC 60754-2
Min. bending radius, once only
4 x cable diameter
Min. bending radius, repetitive
10 x cable diameter
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Silicone-free
Yes
UV-resistant
Yes
Plug left
RJ45, IP67, male contact, straight, RockStar V05, plug, Diecast aluminium, shielded
Plug right
RJ45, IP20, male contact, straight, plug, Plastic, shielded
ETIM 6.0
EC002599
ETIM 7.0
EC002599
ETIM 8.0
EC002599
ETIM 9.0
EC002599
ECLASS 9.0
27-06-03-08
ECLASS 9.1
27-06-03-08
ECLASS 10.0
27-06-03-08
ECLASS 11.0
27-06-03-08
ECLASS 12.0
27-06-03-08
ECLASS 13.0
27-06-03-08
Approvals
ROHS
Conform
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.