Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
PLC Interfaces and Migration Solutions
Cord sets, Patchcords and Cables
Service Interfaces
Distribution Boxes
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
Cables with customer-specific assembly
Copper
Dragline cable, Ethernet Cat. 5 PUR
green
Please select ...
General ordering data
Version
Dragline cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 20 m
Order No.
1389950000
Type
IE-C5ED8UG0200A46A40-X
GTIN (EAN)
4050118190441
Qty.
1 pc(s).
Available until
2012-12-31
Dimensions and weights
Length
20 m
Length (inches)
787.402 inch
Net weight
1,100 g
Temperatures
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...80 °C
Installation temperature
-40 °C...80 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
Cable specific standards
Impervious to smoke
According to IEC 61034-2
Standard, assembly
UL-Style 20963 (80°C/30V)
Standard, insulating material
DIN EN 50290-2-25 (HD 624.5)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Cable structure
Arrangement of wire cores
Twisted pair
Colour sequence or wires - wire pairs
white/blue - blue, white/orange - orange, white/green - green, white/brown - brown
Complete shielding
Plastic foil, Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*2*AWG 26/7 - 4*2*0.128 mm²
Filler
As central element, Between the individual wire pairs
Insulation cross-section
0.95 mm
Material sheath
PUR
Overlap of shielding braid
90 %
Sheath diameter, max.
6.8 mm
Sheath diameter, min.
6.5 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.85 mm
Shielding
SF/UTP
Shielding braid thickness
0.1 mm
Standard designations
LI9Y(ST)C11Y 4X2X0.14 VZN GN, SF/UTP
Strands
7
Wire core insulation thickness
0.23 mm
Wire material
Stranded tin-plated copper wire
Electrical properties of cable
Capacity at 800 Hz
50 nF/km
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 15 Ω at 1–100 MHz
Delay skew
40 ns/100m
Loop resistance
290 Ω/km
Operating voltage (UL rating)
30 V
Operating voltage, UL
30 V
Resistance differential
2 %
Signal propagation time
5.55 ns/m
Speed
180 m/min
Test voltage: wire-wire-shield
700 Vrms , 50 Hz, 1 min
Transfer impedance
100 mΩ/m at 10 MHz
Mechanical and material properties of cable
Abrasion resistance
very good
Acceleration
5 m/s²
Fire propagation
No
Halogen
halogen-free, according to IEC 60754-2
Impervious to smoke
According to IEC 61034-2
Min. bending radius, repetitive
60 mm
Pulling force
≤ 100 N
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Silicone-free
Yes
Speed
180 m/min
Torsion resistance
30 °/m
UV-resistant
Yes
Plug
Plug left
RJ45, IP67, male contact, straight, Snap-In V06, Plastic, shielded
Plug right
RJ45, IP20, male contact, straight, Plastic, shielded
Classifications
ETIM 6.0
EC002599
ETIM 7.0
EC002599
ETIM 8.0
EC002599
ETIM 9.0
EC002599
ECLASS 9.0
27-06-03-08
ECLASS 9.1
27-06-03-08
ECLASS 10.0
27-06-03-08
ECLASS 11.0
27-06-03-08
ECLASS 12.0
27-06-03-08
ECLASS 13.0
27-06-03-08
Approvals
Approvals
ROHS
Conform
Version
Dragline cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 20 m
Order No.
1389950000
Type
IE-C5ED8UG0200A46A40-X
GTIN (EAN)
4050118190441
Qty.
1 pc(s).
Available until
2012-12-31
Length
20 m
Length (inches)
787.402 inch
Net weight
1,100 g
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...80 °C
Installation temperature
-40 °C...80 °C
REACH SVHC
Lead 7439-92-1
Impervious to smoke
According to IEC 61034-2
Standard, assembly
UL-Style 20963 (80°C/30V)
Standard, insulating material
DIN EN 50290-2-25 (HD 624.5)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Arrangement of wire cores
Twisted pair
Colour sequence or wires - wire pairs
white/blue - blue, white/orange - orange, white/green - green, white/brown - brown
Complete shielding
Plastic foil, Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*2*AWG 26/7 - 4*2*0.128 mm²
Filler
As central element, Between the individual wire pairs
Insulation cross-section
0.95 mm
Material sheath
PUR
Overlap of shielding braid
90 %
Sheath diameter, max.
6.8 mm
Sheath diameter, min.
6.5 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.85 mm
Shielding
SF/UTP
Shielding braid thickness
0.1 mm
Standard designations
LI9Y(ST)C11Y 4X2X0.14 VZN GN, SF/UTP
Strands
7
Wire core insulation thickness
0.23 mm
Wire material
Stranded tin-plated copper wire
Capacity at 800 Hz
50 nF/km
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 15 Ω at 1–100 MHz
Delay skew
40 ns/100m
Loop resistance
290 Ω/km
Operating voltage (UL rating)
30 V
Operating voltage, UL
30 V
Resistance differential
2 %
Signal propagation time
5.55 ns/m
Speed
180 m/min
Test voltage: wire-wire-shield
700 Vrms , 50 Hz, 1 min
Transfer impedance
100 mΩ/m at 10 MHz
Abrasion resistance
very good
Acceleration
5 m/s²
Fire propagation
No
Halogen
halogen-free, according to IEC 60754-2
Impervious to smoke
According to IEC 61034-2
Min. bending radius, repetitive
60 mm
Pulling force
≤ 100 N
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Silicone-free
Yes
Speed
180 m/min
Torsion resistance
30 °/m
UV-resistant
Yes
Plug left
RJ45, IP67, male contact, straight, Snap-In V06, Plastic, shielded
Plug right
RJ45, IP20, male contact, straight, Plastic, shielded
ETIM 6.0
EC002599
ETIM 7.0
EC002599
ETIM 8.0
EC002599
ETIM 9.0
EC002599
ECLASS 9.0
27-06-03-08
ECLASS 9.1
27-06-03-08
ECLASS 10.0
27-06-03-08
ECLASS 11.0
27-06-03-08
ECLASS 12.0
27-06-03-08
ECLASS 13.0
27-06-03-08
Approvals
ROHS
Conform
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.