Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 500 V, 10 A, E16, dark beige
Order No.
1368700000
Type
SAKS 2/35 DB
GTIN (EAN)
4008190041748
Qty.
20 pc(s).
Delivery status
This article will no longer be available in the future.
Available until
2024-12-31
Dimensions and weights
Depth
73.5 mm
Depth (inches)
2.894 inch
Depth including DIN rail
75 mm
Height
80 mm
Height (inches)
3.15 inch
Width
27.6 mm
Width (inches)
1.087 inch
Net weight
108.8 g
Temperatures
Storage temperature
-25 °C...55 °C
Continuous operating temp., min.
-60 °C
Continuous operating temp., max.
130 °C
Material data
Material
KrG
Colour
dark beige
UL 94 flammability rating
V-0, 5VA
System specifications
Version
Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector
End cover plate required
No
Number of potentials
1
Number of levels
1
Number of clamping points per level
2
Number of potentials per tier
1
Levels cross-connected internally
No
PE connection
No
Rail
TS 35
N-function
No
PE function
No
PEN function
No
Additional technical data
Explosion-tested version
No
Installation advice
Direct mounting
Open sides
closed
Type of mounting
Snap-on
CSA rating data
Certificate No. (CSA)
12400-194
Current size B (CSA)
25 A
Current size C (CSA)
25 A
Current size D (CSA)
5 A
Voltage size B (CSA)
600 V
Voltage size C (CSA)
600 V
Voltage size D (CSA)
600 V
Wire cross section max. (CSA)
8 AWG
Wire cross section min. (CSA)
22 AWG
Conductors for clamping (additional connection)
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max.
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 500 V, 10 A, E16, dark beige
Order No.
1368700000
Type
SAKS 2/35 DB
GTIN (EAN)
4008190041748
Qty.
20 pc(s).
Delivery status
This article will no longer be available in the future.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.