Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-CC-NM-RPSMAM-2M
         

Icon
 

General ordering data

Version Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 2 m
Order No. 1367110000
Type IE-CC-NM-RPSMAM-2M
GTIN (EAN) 4050118186376
Qty. 1 pc(s).

Dimensions and weights

Length 2 m
Length (inches) 78.74 inch
Net weight 152.68 g

Temperatures

Operating temperature -40 °C...85

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Electrical properties of cable

Attenuation at 2.4 GHz approx. 0.55 dB/m
Attenuation at 5 GHz approx. 0.87 dB/m
Characteristic impedance 50 Ohm +- 2
Max. operating frequency 6 GHz
Signal propagation time 4.08 ns/m

Mechanical and material properties of cable

Cable length
Halogen No, halogen-free, according to IEC 60754
Material sheath LSFH (modified polyethylene)
Min. bending radius, once only 28 mm
Min. bending radius, repetitive 58 mm (for max. 50 bending cycles)
Sheath diameter 5.7 mm
Sheathing colour black (similar to RAL 9005)
UV-resistant ISO 4892-2A

Technical data

Type of connection Connection 1:, N male, Connection 2:, RP-SMA male

Environmental conditions

Operating temperature, max. 85 
Operating temperature, min. -40 °C

Downloads

Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001682
ETIM 7.0 EC001682
ETIM 8.0 EC001682
ETIM 9.0 EC001682
ECLASS 9.0 27-06-03-10
ECLASS 9.1 27-06-03-10
ECLASS 10.0 27-06-03-10
ECLASS 11.0 27-06-03-10
ECLASS 12.0 27-06-03-10
ECLASS 13.0 27-06-03-10

Approvals

ROHS Conform

Related products

Order No.: 2788070000
Type: IE-ANT-WL-DB-MIMO-DO-RPSMAM
Version:
Omni-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), Linear, Vertical, 2x RP-SMA male, IP67, Impedance: 50 Ω
 
Order No.: 2788080000
Type: IE-ANT-WL-DB-MIMO-PD-RPSMAM
Version:
Semi-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), +/- 45° linear, 4x RP-SMA male, IP67, Impedance: 50 Ω
 
Order No.: 2788110000
Type: IE-ANT-WL-DB-SISO-LO-NF
Version:
Omni-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), Vertical, N female, IP67, Impedance: 50 Ω
 
Order No.: 2788090000
Type: IE-ANT-CELL/WL-MB-MIMO-DO
Version:
Omni-directional antenna, Cellular antenna, Wi-Fi antenna, Up to 5G (NR), Up to Wi-Fi 6 & 6E (IEEE802.11ax), Linear, Vertical, 2x SMA male, 2x RP-SMA male, IP67, Impedance: 50 Ω
 
Order No.: 2788120000
Type: IE-ANT-CELL-MIMO-DO-SMAM
Version:
Omni-directional antenna, Cellular antenna, Up to 5G (NR), Linear, Vertical, 2x SMA male, IP67, Impedance: 50 Ω
 
Order No.: 2788130000
Type: IE-ANT-CELL-SISO-EO-SMAM
Version:
Omni-directional antenna, Cellular antenna, Up to 5G (support for frequencies below 2.7 GHz, e.g., bands n1, n2, n28), Vertical, SMA male, IP66, Impedance: 50 Ω
 
Order No.: 2788150000
Type: IE-ANT-CELL-SISO-LO-NF
Version:
Omni-directional antenna, Cellular antenna, Up to 5G (NR), Vertical, N female, IP66, Impedance: 50 Ω
 
Order No.: 1367140000
Type: IE-ANT-P-ABG-75-9-NF
Version:
WLAN antenna, Directional antenna, Dual Band (2.4 GHz / 5 GHz), Gain 9 dBi, Vertical, 1x N-type female, bottom, IP67, Impedance: 50 Ω
 
Order No.: 2789830000
Type: IE-ANT-MOUNT-PANEL
Version:
Antenna mount for "IE-ANT-WL-DB-MIMO-PD-RPSMAM"
 
Order No.: 2788470000
Type: IE-ANT-MOUNT-POLE-NF
Version:
Antenna mount for "IE-ANT-WL-DB-SISO-LO-NF", "IE-ANT-CELL-SISO-LO-NF"
 
Order No.: 2788010000
Type: IE-CC-NM-SMAM-1M
Version:
Antenna cable, Connection 1:, N male, Connection 2:, SMA male, Length: 1 m
 
Order No.: 2788020000
Type: IE-CC-NM-SMAM-3M
Version:
Antenna cable, Connection 1:, N male, Connection 2:, SMA male, Length: 3 m
 
Order No.: 2788030000
Type: IE-CC-NM-SMAM-5M
Version:
Antenna cable, Connection 1:, N male, Connection 2:, SMA male, Length: 5 m
 
Order No.: 2787950000
Type: IE-CC-RPSMAM-RPSMAF-1M
Version:
Antenna cable, Connection 1:, RP-SMA male, Connection 2:, RP-SMA female, Length: 1 m
 
Order No.: 2787960000
Type: IE-CC-RPSMAM-RPSMAF-3M
Version:
Antenna cable, Connection 1:, RP-SMA male, Connection 2:, RP-SMA female, Length: 3 m
 
Order No.: 2787970000
Type: IE-CC-RPSMAM-RPSMAF-5M
Version:
Antenna cable, Connection 1:, RP-SMA male, Connection 2:, RP-SMA female, Length: 5 m
 
Order No.: 2787920000
Type: IE-CC-SMAM-SMAF-1M
Version:
Antenna cable, Connection 1:, SMA male, Connection 2:, SMA female, Length: 1 m
 
Order No.: 2787930000
Type: IE-CC-SMAM-SMAF-3M
Version:
Antenna cable, Connection 1:, SMA male, Connection 2:, SMA female, Length: 3 m
 
Order No.: 2787940000
Type: IE-CC-SMAM-SMAF-5M
Version:
Antenna cable, Connection 1:, SMA male, Connection 2:, SMA female, Length: 5 m
 
Order No.: 2788040000
Type: IE-CC-NM-RPSMAM-1M
Version:
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 1 m
 
Order No.: 2788050000
Type: IE-CC-NM-RPSMAM-3M
Version:
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 3 mm
 
Order No.: 1367100000
Type: IE-CC-NM-RPSMAM-4M
Version:
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 4 m
 
Order No.: 2788060000
Type: IE-CC-NM-RPSMAM-5M
Version:
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 5 m
 
Order No.: 1491180000
Type: IE-CC-NM-SMAM-2M
Version:
Antenna cable, Connection 1:, N male, Connection 2:, SMA male, Length: 2 m
 
Order No.: 1491190000
Type: IE-CC-NM-SMAM-4M
Version:
Antenna cable, Connection 1:, N male, Connection 2:, SMA male, Length: 4 m
 
Order No.: 1491210000
Type: IE-CC-NM-SMAM-6M
Version:
Antenna cable, Connection 1:, N male, Connection 2:, SMA male, Length: 6 m