English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
VPU II 1 280V/40KA
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Type VPU II 1 280V/40KA
Order No. 1352580000
Version Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase
GTIN (EAN) 4050118157765
Qty. 1 pc(s).
Availability Stock article

Dimensions and weights

Width 17.8 mm
Width (inches) 0.701 inch
Height 94 mm
Height (inches) 3.701 inch
Depth 69 mm
Depth (inches) 2.717 inch
Mounting dimension - height 75 mm
Net weight 142 g

Temperatures

Humidity 5 - 95% rel. humidity
Operating temperature, max. 70 °C
Operating temperature, min. -40 °C
Storage temperature, max. 80 °C
Storage temperature, min. -40 °C
Operating temperature -40 °C...70 °C
Storage temperature -40 °C...80 °C

General data

Colour Black, Orange
Design Installation housing; 1TE, Insta IP 20
Mounting rail TS 35
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20
Segment Power distribution
UL 94 flammability rating V-0
Version without telecomm. contact

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Photovoltaic technical data

Signalling contact No

Rated data IEC / EN

Combined pulse UOC 10 kV
Discharge current Imax (8/20µs) wire-PE 40 kA
Discharge current In (8/20µs) wire-PE 20 kA
Follow-on current extinguishing capability Ifi Not available due for technical reasons
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse 125 A gL (if back-up fuse > 125 A)
Leakage current at Un 30 µA
Max. continuous voltage, Uc (AC) 280 V
No. of poles 1
Protection level Up at IN (L/N-PE) ≤ 1.55 kV
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type II, Type III
Requirements class, acc. to EN 61643-11 T2, T3
Response time ≤ 25 ns
Short-circuit current rating ISCCR 25 kA
Signalling contact No
Temporary surge voltage (over-voltage) - TOV 438 V
Voltage type AC
low voltage network Single-phase

Connection data

Type of connection Screw connection
Stripping length, rated connection 15 mm
Tightening torque, min. 2 Nm
Tightening torque, max. 3 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 1.5 mm²
Wire cross-section, solid, min. 1.5 mm²
Wire cross-section, solid, max. 16 mm²
Wire connection cross-section, finely stranded, min. 1.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 50 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection cross-section, stranded, max. 50 mm²

Product information

Descriptive text accessories Pluggable spare arrester VPU II 0 280 V/40 kA-1352570000

Downloads

Approval/Certificate/Document of Conformity
Brochure/Catalogue
Engineering Data EPLAN, WSCAD
User Documentation

Tender specification sheets

Long specification Single-pole surge protection according to the requirements of Class II/III acc. to IEC 61643-11, EN61643-11:2013. Consisting of V0 material, the arrestor serves as surge protection and is used in applications according to IEC 61643-12. Surge protection is used in the TN, TT and IT mains system types in combination with several lightning protectors. The use of a high-performance varistor meets the inspection requirements for Class II surge protection systems on the basis of the standards. The arrestor is installed in the vicinity of the power supply for the equipment that needs protection, in a standard installation/electrical distribution enclosure. The VPU II 1 280 V/40 kA is earthed, in combination with three or four identical arrestors, between the outer conductors (L1, L2, L3 and / or the neutral conductor). Reference is also made here to the 3+1 circuit and the 3+0 / 4+0 circuits. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. The functional state is also displayed by a voltage-free signalling contact (changeover). Rated voltage: 230 VAC In/max (8/20 µs): 20/40 kA protection level < 1.8 kV 25 kA short-circuit strength with max. back-up fuse of 125 A gl telecommunication output: contact: 250 V/0.5 A 48 VDC/0.1 A Type: Weidmüller VPU II 1 280 V/40 kA Order No. 1352580000 or equivalent
Short specification Class II arrester with In/Imax: 20/40 kA suitable for 230/400 V mains systems. Protection level < 1.55 kV. Type: Weidmüller VPU II 1 280 V/40 kA Order no. 1352580000 or equivalent

Classifications

ETIM 3.0 EC000941
ETIM 5.0 EC000510
ETIM 6.0 EC000941
UNSPSC 30-21-19-21
eClass 5.1 27-13-08-01
eClass 6.2 27-13-08-02
eClass 7.1 27-14-02-01
eClass 8.1 27-14-02-01
eClass 9.0 27-14-02-01
eClass 9.1 27-13-08-05

Approvals

Approvals CE EAC OEVE
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 1352680000
Type: VPU II 4 280V/40KA
Stock article
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-C-S, TN-S
 
Type of connection: Screw connection
Order No.: 2520920000
Type: VPU II 3+1 280 40/65
Delivery date on request
Version:
Surge voltage arrester, Low voltage, TN-S (U0≤ 230/400 V), TT, IT with N
 
Type of connection: Screw connection
Order No.: 1352650000
Type: VPU II 3+1 280V/40KA
Stock article
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-C-S, TN-S, TT, IT with N
 
Type of connection: Screw connection
Order No.: 1352700000
Type: VPU II 3 280V/40KA
Stock article
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-C, IT without N
 
Type of connection: Screw connection
Order No.: 2520900000
Type: VPU II 1+1 280 40/65
Delivery date on request
Version:
Surge voltage arrester, Low voltage, Single-phase
 
Type of connection: Screw connection
Order No.: 1352600000
Type: VPU II 2 280V/40KA
Stock article
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase
 
Type of connection: Screw connection
Order No.: 1352630000
Type: VPU II 1+1 280V/40KA
Stock article
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase
Delivery status:
This article will no longer be available in the future.