Surge voltage arrester, Low voltage, Accessories, Spare arrester, TT nur für N-PE
Order No.
1351990000
Type
VPU I 0 N-PE 440V/100KA
GTIN (EAN)
4050118158229
Qty.
1 pc(s).
Dimensions and weights
Depth
64 mm
Depth (inches)
2.52 inch
Height
94 mm
Height (inches)
3.701 inch
Width
35.6 mm
Width (inches)
1.402 inch
Net weight
140 g
Temperatures
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...70
Humidity
5 - 95% rel. humidity
General data
Colour
blue
Design
Insta IP 20
Optical function display
No
Protection degree
IP20
Segment
Power distribution
UL 94 flammability rating
V-0
Version
Spare arrester
Insulation coordination acc. to EN 50178
Pollution severity
2
Surge voltage category
IV
Rated data IEC / EN
Discharge current Imax (8/20µs) N-PE
100 kA
Discharge current In (8/20µs) N-PE
100 kA
Energy coordination (≤10 m)
Type I, Type II, Type III
Frequency range, max.
60 Hz
Frequency range, min.
50 Hz
Fuse
Not required
Leakage current at Un
1 µA
Lightning test current, Iimp (10/350 µs) (N-PE)
100 kA
Low voltage network
TT nur für N-PE
Max. continuous voltage, Uc (N-PE)
440 V
Number of poles
1
Protection level Up at IN (N-PE)
≤ 3 kV
Rated voltage (AC)
400 V
Requirements category acc. to IEC 61643-11
Type I, Type II
Requirements class, acc. to EN 61643-11
T1, T2
Response time
≤ 100 ns
Standards
IEC61643-11, EN61643-11
Temporary surge voltage (over-voltage) - TOV
1,200 V
Voltage type
AC
Connection data
Type of connection
pluggable
Important note
Product information
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018).
Spare arrestor for VPU I 0 440 V N-PE-series surge voltage arrestor. The pluggable sparkover gaps made from V0 material can be replaced by trained personnel following a failure. Rated voltage: 440 V N-PE with 100 kA Type: Weidmüller VPU I 0 N-PE 440 V/100 kA Order No.: 1351990000
Short specification
Spare arrester for surge voltage arrester VPU I 0 440 V N-PE series. The pluggable sparkover gaps can be swapped by trained personnel following a failure. Rated voltage: 440 V N-PE with 100 kA Type: Weidmüller VPU I 0 N-PE 440 V/100 kA Order no.: 1351990000
Approvals
Approvals
ROHS
Conform
Related products:
Type of connection:
pluggable
Order No.:
1351980000
Type:
VPU I 0 N-PE 440V/50KA
Version:
Surge voltage arrester, Low voltage, Accessories, Spare arrester, TT nur für N-PE
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018).
Spare arrestor for VPU I 0 440 V N-PE-series surge voltage arrestor. The pluggable sparkover gaps made from V0 material can be replaced by trained personnel following a failure. Rated voltage: 440 V N-PE with 100 kA Type: Weidmüller VPU I 0 N-PE 440 V/100 kA Order No.: 1351990000
Short specification
Spare arrester for surge voltage arrester VPU I 0 440 V N-PE series. The pluggable sparkover gaps can be swapped by trained personnel following a failure. Rated voltage: 440 V N-PE with 100 kA Type: Weidmüller VPU I 0 N-PE 440 V/100 kA Order no.: 1351990000
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.