PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 0
Order No.
1307570000
Type
BBDF OR
GTIN (EAN)
4050118109566
Qty.
100 pc(s).
Product data
Packaging
Box
Dimensions and weights
Depth
11.4 mm
Depth (inches)
0.449 inch
Height
12.05 mm
Height (inches)
0.474 inch
Width
9.5 mm
Width (inches)
0.374 inch
Length
12.5 mm
Length (inches)
0.492 inch
Net weight
0.614 g
Material data
Insulating material
PA 66/6
Colour
orange
Colour chart (similar)
RAL 2000
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
100 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Packing
Packaging
Box
VPE length
130 mm
VPE width
112 mm
VPE height
25 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.