Supply module, Distributes supply voltage to rail bus
Order No.
1282490000
Type
ACT20-FEED-IN-BASIC-S
GTIN (EAN)
4050118072730
Qty.
1 pc(s).
Dimensions and weights
Height
112.5 mm
Height (inches)
4.429 inch
Width
6.1 mm
Width (inches)
0.24 inch
Net weight
83 g
Temperatures
Storage temperature
-20 °C...85 °C
Ambient temperature
-25 °C...+70 °C
Operating temperature
-20 °C...60 °C
Humidity
40 °C / 95 % rel. humidity, no condensation
Probability of failure
SIL in compliance with IEC 61508
None
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Input current
0.5...2.5 A DC
Input voltage
21.6…26.4 V DC
Number of inputs
1
Output
Number of outputs
1
Output current
Equivalent to input current, (Supply of e.g. 75 devices of ACT20M-CI-2CO-S on one CH20M BUS)
Output voltage, note
Corresponds to the input voltage
Supply voltage (output)
24 V DC
General data
Configuration
none
Rail
TS 35, CH20M Bus
Voltage supply
21.6...26.4 V DC
Insulation coordination
EMC standards
IEC 61326-1, NE 21
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 30
Wire connection cross section AWG, max.
AWG 14
Important note
Product information
The ACT20-FEED-IN-BASIC-S device supplies the Weidmüller CH20M DIN-rail bus with an externally connected supply voltage of 24V DC ± 30%. The current-carrying capacity of the power-
feed device is 2.5 A max. The input current must be limited to this maximum value.
The ACT20-FEED-IN-BASIC-S device supplies the Weidmüller CH20M DIN-rail bus with an externally connected supply voltage of 24V DC ± 30%. The current-carrying capacity of the power-
feed device is 2.5 A max. The input current must be limited to this maximum value.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.